1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert Nut (J type)【1-10 Pieces Per Package】 (DNTJ-LBC33W-M8-12.5)

FASTENING

Insert Nut (J type) (DNTJ-LBC33W-M8-12.5)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Type] Demon nut
[Length] 12.5
[Materials] Lead
[Surface treatment] Trivalent chromate
[Surface treatment] (Details) Trivalent white
[Unit of purchase] Loose (Can be purchased from 1 piece and up)
[Nominal thread (M)] 8 10

Part Number
DNTJ-LBC33W-M8-12.5
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSThread Nominal (M)

฿ 494.00

FASTENING 1 Pack(s)

10 Pieces Per Package

12 Day(s) 108

Loading...

  1. 1
 

Basic Information

Type Insert nut Length 12.5 Material Lead
Surface Treatment Trivalent Chromate Surface Treatment (Details) Trivalent White Sales Unit Low Quantity (can be purchased from one)

Please check the type/dimensions/specifications of the part DNTJ-LBC33W-M8-12.5 in the Insert Nut (J type) series.

Products with similar specification

Part Number
DNTJ-LBC33W-M10-12.5
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSThread Nominal (M)

฿ 27.10

1 Piece(s) Quote 1010