1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert Nut (I type)

Insert Nut (I type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 14.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Type] Demon nut
[Materials] Lead
[Surface treatment] Trivalent chromate
[Surface treatment] (Details) Trivalent white
[Unit of purchase] Loose (Can be purchased from 1 piece and up)
[Nominal thread (M)] 4 6 8
[Length] 12.5 13.5 17.5 20

Part Number
DNTI-LBC33W-M4-12.5
DNTI-LBC33W-M6-13.5
DNTI-LBC33W-M8-17.5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSThread Nominal (M) Length

฿ 14.23

SA11 FASTENING 1 Piece(s) 31 Day(s) 10412.5

฿ 16.55

SA11 FASTENING 1 Piece(s) 31 Day(s) 10613.5

฿ 21.56

SA11 FASTENING 1 Piece(s) 31 Day(s) 10817.5

Loading...

  1. 1
 

Basic Information

Type Insert nut Material Lead Surface Treatment Trivalent Chromate
Surface Treatment (Details) Trivalent White Sales Unit Low Quantity (can be purchased from one)