1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert Nut (Type E)【1-20 Pieces Per Package】 (Part Number)

Insert Nut (Type E)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Type] Demon nut
[Materials] Zinc alloy die-cast
[Surface treatment] Trivalent chromate
[Surface treatment] (Details) Trivalent white
[Unit of purchase] Loose (Can be purchased from 1 piece and up)
[Nominal thread (M)] 4 5 6 8
[Length] 10 13 20 25

Part Number
DNTE-LBC33W-M5-13
DNTE-LBC33W-M8-13
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSThread Nominal (M)

฿ 9.96

SA11 FASTENING 1 Piece(s) 31 Day(s) 105

฿ 374.00

FASTENING 1 Pack(s)

20 Pieces Per Package

11 Day(s) 108

Loading...

  1. 1
 

Basic Information

Type Insert nut Length 13 Material Lead
Surface Treatment Trivalent Chromate Surface Treatment (Details) Trivalent White Sales Unit Low Quantity (can be purchased from one)