(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Type] Demon nut
[Materials] Lead
[Surface treatment] Trivalent chromate
[Surface treatment] (Details) Trivalent white
[Unit of purchase] Loose (Can be purchased from 1 piece and up)
[Nominal thread (M)] 3 4 5 6 8
[Length] 8 9.5 10 10.5 11.5 12
Part Number |
---|
DNTB-LBC33W-M3-8 |
DNTB-LBC33W-M4-9.5 |
DNTB-LBC33W-M5-12 |
DNTB-LBC33W-M6-10.5 |
DNTB-LBC33W-M6-12.5 |
DNTB-LBC33W-M8-15.5 |
DNTB-LBC33W-M8-16 |
DNTB-LBC33W-M8-20.5 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Thread Nominal (M) | Length |
---|---|---|---|---|---|---|---|---|---|
฿ 10.69 | SA11 FASTENING | 1 Piece(s) | 31 Day(s) | 10 | 3 | 8 | |||
฿ 9.01 | SA11 FASTENING | 1 Piece(s) | 31 Day(s) | 10 | 4 | 9.5 | |||
฿ 12.93 | SA11 FASTENING | 1 Piece(s) | 31 Day(s) | 10 | 5 | 12 | |||
฿ 4,283.00 | FASTENING | 1 Pack(s) | 250 Pieces Per Package | 21 Day(s) | 10 | 6 | 10.5 | ||
฿ 14.74 | SA11 FASTENING | 1 Piece(s) | 31 Day(s) | 10 | 6 | 12.5 | |||
฿ 15.95 | SA11 FASTENING | 1 Piece(s) | 31 Day(s) | 10 | 8 | 15.5 | |||
฿ 15.95 | SA11 FASTENING | 1 Piece(s) | 31 Day(s) | 10 | 8 | 16 | |||
฿ 17.16 | SA11 FASTENING | 1 Piece(s) | 31 Day(s) | 10 | 8 | 20.5 |
Loading...
Type | Insert nut | Material | Lead | Surface Treatment | Trivalent Chromate |
---|---|---|---|---|---|
Surface Treatment (Details) | Trivalent White | Sales Unit | Low Quantity (can be purchased from one) |
How can we improve?
How can we improve?