(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Type] Screw cap
[Material] PE (polyethylene)
[Mount hole shape] Phillips head
[Sales unit] Boxes/pack
[Surface treatment] None, painting, coating
[Surface treatment] (detail) none, head coating (ivory), head coating (black), head coating (white) screw nominal designation (D) 12, 18
Part Number |
---|
CAPPAAMN-PE-D12 |
CAPPAAMN-PE-D18 |
CAPPAAMN-PETHBT-D12 |
CAPPAAMN-PETHI-D12 |
CAPPAAMN-PETHI-D18 |
CAPPAAMN-PETHW-D12 |
CAPPAAMN-PETHW-D18 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Surface Treatment | Surface Treatment (Details) | Nominal of Thread (D) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,057.93 | FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | - | - | 12 | ||
฿ 2,251.53 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 14 Day(s) | 10 | - | - | 18 | ||
฿ 2,057.93 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | [Paint / Coating] Painting / Coating | Head Paint (Black) | 12 | ||
฿ 2,404.58 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | [Paint / Coating] Painting / Coating | Head Paint (Lvory) | 12 | ||
฿ 2,709.68 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | [Paint / Coating] Painting / Coating | Head Paint (Lvory) | 18 | ||
฿ 2,057.93 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | [Paint / Coating] Painting / Coating | Head Paint (White) | 12 | ||
฿ 2,251.53 | FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | [Paint / Coating] Painting / Coating | Head Paint (White) | 18 |
Loading...
Type | Cap for Wooden Screw | Material | PE (polyethylene) | Sales Unit | Box/package |
---|
How can we improve?
How can we improve?