1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flathead Dish Wood Screw【2,000 Pieces Per Package】 (Part Number)

SA1

Flathead Dish Wood Screw
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,141.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

It is a countersunk wood screw made of steel with a straight-slot. The surface treatment is bright chromate plating, and it is sold in units of boxes and packs.

Part Number
MNCSM-ST-M2.1-10
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 1,141.27

SA1 1 Pack(s)

2,000 Pieces Per Package

5 Day(s)

Loading...

  1. 1

Basic Information

Type Wooden Screw Thread Nominal (M) 2.1 Length 10
Material Steel Surface Treatment Fabric Surface Treatment (Details) Fabric
Mounting Hole Shape Flathead Sales Unit Box/package Detailed Shape Disc

Please check the type/dimensions/specifications of the part MNCSM-ST-M2.1-10 in the Flathead Dish Wood Screw series.