(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Only hammering in the pin for simple operations and sturdy construction. Also, the user can confirm for certainty that the pin has driven in completely by only looking at the pin.
· As the diameter of the thread and the main body of the anchor are the same, it is possible to drill the anchor from above the equipment and perform anchor construction without rattling.
Part Number |
---|
C-1050X |
C-1090X |
C-1270X |
RTAC-M8-90-3W |
RTAC-M8-100-SUS |
RTAC-M10-100-SUS |
RTAC-M10-120-ZN |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Material | Surface Treatment | Thread Diameter (Outder Diameter) | Full Length (mm) | Thread Length (mm) | Sales Unit | Maximum Operating Thickness (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 950.00 | ANCHORS | 1 Pack(s) | 35 Pieces Per Package | 19 Day(s) | - | Steel | Trivalent Chromate (White) | M10 | 50 | 20 | Box/package | 5 | ||
฿ 2,222.00 | ANCHORS | 1 Pack(s) | 35 Pieces Per Package | 20 Day(s) | - | Steel | Trivalent Chromate (White) | M10 | 90 | 30 | Box/package | 35 | ||
฿ 719.62 | ANCHORS | 1 Pack(s) | 20 Pieces Per Package | Same day | 10 | Steel | Trivalent Chromate (White) | M12 | 70 | 25 | Box/package | 8 | ||
฿ 2,508.39 | ANCHORS | 1 Pack(s) | 50 Pieces Per Package | 4 Day(s) | - | Steel | Trivalent Chromate (White) | M8 | 90 | - | Box/package | - | ||
฿ 145.00 | SA11 FASTENING | 50 Piece(s) | 19 Day(s) | - | Stainless Steel | No | M8 | 100 | - | Low Quantity (can be purchased from one) | - | |||
฿ 245.42 | ANCHORS | 50 Piece(s) | 19 Day(s) | - | Stainless Steel | No | M10 | 100 | 30 | Low Quantity (can be purchased from one) | - | |||
฿ 48.00 | ANCHORS | 1 Piece(s) | Same day | - | Steel | Hot Zinc Plating | M10 | 120 | 30 | Low Quantity (can be purchased from one) | - |
Loading...
Type | Anchor Bolt |
---|
How can we improve?
How can we improve?