1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Grip Anchor (GA Type)

ANCHORS

Grip Anchor (GA Type)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 134.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ Main dimensions based on JCAA certified products and SHASE-S standard products.
・ The internal cone driving type has little variation in construction.
・ Since it can be applied evenly to the concrete surface, it has an excellent appearance.
・ You can confirm the completion of construction by using the dedicated driving rod.
[Type]Anchor bolt
[Material]Steel, stainless steel
[Surface treatment]None Trivalent chromate
[Nominal M]6 8 10 12 16
[Nominal W]1/2 1/4 3/8 5/16 5/8
[Length (mm)]25 30 40 50 60 70 80
[Thread length (mm)]10 14 15 20 25
[Surface treatment (Details)]None Trivalent white
[Unit of purchase]Sold Individually (no minimum order), Box/Pack
[Drill diameter (mm)]8.5 10.5 12.5 13 16.5 20.5
[Applications]
・ Installation of pipe hanger / light gauge steel construction / air conditioning duct installation
・ Cable rack suspension / scaffolding, etc.

Part Number
ABCACT-ST3W-M16-60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 134.10

ANCHORS 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Type Anchor Bolt Material Steel Surface Treatment Trivalent Chromate
Nominal M 16 Length(mm) 60 Thread Length(mm) 25
Surface Treatment (Details) Trivalent White Sales Unit Low Quantity (can be purchased from one) Drill Diameter(mm) 20.5

Please check the type/dimensions/specifications of the part ABCACT-ST3W-M16-60 in the Grip Anchor (GA Type) series.