1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Triple Grip【30-100 Pieces Per Package】 (Part Number)

Triple Grip
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 922.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

3 retention forces. 1. Fixing by engagement within walls, 2. Wide feet prevented from falling out, 3. Left and right springs fix it place by pinching it between walls ■ For all types of gypsum board (9.5 mm, 12.5 mm, 15.0 mm board thicknesses) ■ Can also be used with concrete, wood, stonework and tiles ■ Can also be used with impact driver (when using, mount while checking torque at a low speed).

Part Number
AB3G-PP-TG8
AB3G-PP-TG10
AB3G-PP-TG12
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal M Thread Diameter
(mm)
Drill Diameter
(mm)

฿ 1,509.68

SBO TRIPLE GRIP 1 Pack(s)

100 Pieces Per Package

5 Day(s) 1083.5~4.56

฿ 922.29

SBO TRIPLE GRIP 1 Pack(s)

50 Pieces Per Package

5 Day(s) 10104.5~58

฿ 997.00

SBO TRIPLE GRIP 1 Pack(s)

30 Pieces Per Package

5 Day(s) 10125~69.5

Loading...

  1. 1

Basic Information

Type Anchor Bolt Material Polypropylene Surface Treatment High density propylene
Sales Unit Box/package