1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carl PC Plug (Pack)【150-250 Pieces Per Package】

Carl PC Plug (Pack)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 641.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Plug that can beautifully and sturdily mount any tool to concrete, block, marble, tile, etc. Indispensable for wiring, piping, decorative work, etc. ● Made from soft plastic, so it is light, won't rust and won't break. ● Simply and easily engages with pilot holes. ● Plug can be conveniently cut in specified dimensions to match the depth holes. ● Has been subject to mounting tests with a variety of objects, so this definitive edition lightweight mounting plug can be used with peace of mind.

Part Number
ABPCPK-PL-NO.5-25
ABPCPK-PL-NO.7-25
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipColor

฿ 641.53

FASTENING 1 Pack(s)

250 Pieces Per Package

4 Day(s) Red

฿ 641.53

FASTENING 1 Pack(s)

150 Pieces Per Package

4 Day(s) Green

Loading...

  1. 1

Basic Information

Type Anchor Bolt Material Flexible Plastic Surface Treatment No
Length(mm) 25 Sales Unit Box/package