(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Type] Anchor bolt
[Material] Polyamide (nylon)
[Surface treatment] None
[Sales unit] Boxes/pack
[Length (mm)] 20 25 30 40 50 60 80
[Screw diameter (mm)] 2.0 to 3.1, 2.7 to 4.1, 3.5 to 5.1, 4.5 to 6.2, 6 to 8, 8 to 10, 12
[Drill diameter (mm)] 4 5 6 8 10 12 16
Type | Anchor Bolt | Material | Polyamide (nylon) | Surface Treatment | No |
---|---|---|---|---|---|
Length(mm) | 20 | Sales Unit | Box/package | Thread Diameter(mm) | 2.0~3.1 |
Drill Diameter(mm) | 4 |
Please check the type/dimensions/specifications of the part ABFPS-PA-S4-20 in the Fischer Plug series.
How can we improve?
How can we improve?