Blind Rivet NS

Caution
Product Description
Head
· Shape: Round head
· Type: Body of blind rivet
· Materials: Steel bar mandrel
· Material: Steel
· Sales unit: Box/package
· Surface treatment: None, trivalent white
· Sleeve diameter (mm): 2.4, 3.2, 4, 4.8, 6.4
· Length (mm): 4.4, 5.5, 6, 6.6, 7.1, 7.6, 8.2, 8.7, 9, 9.2, 9.8, 10.3, 10.8, 11.4, 11.9, 12.3, 12.4, 12.9, 13.5, 15.5, 15.6, 16.1, 16.7, 18.9, 19.9, 23.3, 26.5, 28.6, 29.7
