1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Crimp Nut【500-1,000 Pieces Per Package】

Crimp Nut
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,343.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Head
[Shape] Flanges
[Type] Crimp Nut
[Surface treatment] None, trivalent white sleeve diameter (mm) 4 5 6 8 10
[Length (mm)] 10 15 25 35 40 10.5
[Materials] Aluminum, stainless steel Applicable sizes: M3 M4 M5 M6 M8 M10 Recommended Fastening Plate Thickness G (mm) (0.5-1.0) 0.5-1.5 1.0-2.5 1.5-2.5 2.5-3.5 2.5-4.0
[Sales unit] Low Quantity (Available for Purchase from 1pc) Box and Pkg.

Part Number
CNSF-AL-M4-15
CNSF-AL-M4-25
CNSF-AL-M4-35
CNSF-AL-M5-15
CNSF-AL-M5-25
CNSF-AL-M5-35
CNSF-AL-M6-25
CNSF-AL-M6-40
CNSF-AL-M8-25
CNSF-AL-M8-40
CNSF-AL-M10-25
CNSF-AL-M10-40
CNSF-ST3W-M4-15
CNSF-ST3W-M4-25
CNSF-ST3W-M5-15
CNSF-ST3W-M5-35
CNSF-ST3W-M6-25
CNSF-ST3W-M8-25
CNSF-ST3W-M8-40
CNSF-SUS-M4-15
CNSF-SUS-M4-25
CNSF-SUS-M5-15
CNSF-SUS-M6-25
CNSF-SUS-M6-40
CNSF-SUS-M8-25
CNSF-SUS-M8-40
CNSF-SUS-M10-25
CNSF-SUS-M10-40
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSSurface Treatment Sleeve diameter
(mm)
Length
(mm)
Body Material Applicable Size Recommended Fastening Plate Thickness G
(mm)
Sales Unit

฿ 6,095.03

SA1 CRIMP NUT 1 Pack(s)

1,000 Pieces Per Package

15 Day(s) 10NA415AluminumM40.5–1.5Box/Package

฿ 6,163.62

SA1 CRIMP NUT 1 Pack(s)

1,000 Pieces Per Package

6 Day(s) 10NA425AluminumM41.5–2.5Box/Package

฿ 6,232.73

SA1 CRIMP NUT 1 Pack(s)

1,000 Pieces Per Package

6 Day(s) 10NA435AluminumM42.5–3.5Box/Package

฿ 7,052.85

SA1 CRIMP NUT 1 Pack(s)

1,000 Pieces Per Package

15 Day(s) 10NA515AluminumM50.5–1.5Box/Package

฿ 8,670.97

SA1 CRIMP NUT 1 Pack(s)

1,000 Pieces Per Package

6 Day(s) 10NA525AluminumM51.5–2.5Box/Package

฿ 7,553.36

SA1 CRIMP NUT 1 Pack(s)

1,000 Pieces Per Package

15 Day(s) 10NA535AluminumM52.5–3.5Box/Package

฿ 9,974.09

SA1 CRIMP NUT 1 Pack(s)

1,000 Pieces Per Package

6 Day(s) 10NA625AluminumM61.0–2.5Box/Package

฿ 9,043.70

SA1 CRIMP NUT 1 Pack(s)

1,000 Pieces Per Package

15 Day(s) 10NA640AluminumM62.5~4.0Box/Package

฿ 5,478.16

SA1 CRIMP NUT 1 Pack(s)

500 Pieces Per Package

6 Day(s) 10NA825AluminumM81.0–2.5Box/Package

฿ 5,671.75

SA1 CRIMP NUT 1 Pack(s)

500 Pieces Per Package

6 Day(s) 10NA840AluminumM82.5~4.0Box/Package

฿ 7,197.16

SA1 CRIMP NUT 1 Pack(s)

500 Pieces Per Package

6 Day(s) 10NA1025AluminumM101.0–2.5Box/Package

฿ 7,622.46

SA1 CRIMP NUT 1 Pack(s)

500 Pieces Per Package

15 Day(s) 10NA1040AluminumM102.5~4.0Box/Package

฿ 6,580.65

SA1 CRIMP NUT 1 Pack(s)

1,000 Pieces Per Package

6 Day(s) 10Trivalent White415SteelM40.5–1.5Box/Package

฿ 5,343.50

SA1 CRIMP NUT 1 Pack(s)

1,000 Pieces Per Package

6 Day(s) 10Trivalent White425SteelM41.5–2.5Box/Package

฿ 6,744.92

SA1 CRIMP NUT 1 Pack(s)

1,000 Pieces Per Package

6 Day(s) 10Trivalent White515SteelM50.5–1.5Box/Package

฿ 6,947.16

SA1 CRIMP NUT 1 Pack(s)

1,000 Pieces Per Package

6 Day(s) 10Trivalent White535SteelM52.5–3.5Box/Package

฿ 9,290.32

SA1 CRIMP NUT 1 Pack(s)

1,000 Pieces Per Package

6 Day(s) 10Trivalent White625SteelM61.0–2.5Box/Package

฿ 5,701.22

SA1 CRIMP NUT 1 Pack(s)

500 Pieces Per Package

6 Day(s) 10Trivalent White825SteelM81.0–2.5Box/Package

฿ 6,192.77

SA1 CRIMP NUT 1 Pack(s)

500 Pieces Per Package

6 Day(s) 10Trivalent White840SteelM82.5~4.0Box/Package

฿ 45,677.42

SA1 CRIMP NUT 1 Pack(s)

1,000 Pieces Per Package

6 Day(s) 10NA415Stainless SteelM40.5–1.5Box/Package

฿ 40,768.30

SA1 CRIMP NUT 1 Pack(s)

1,000 Pieces Per Package

6 Day(s) 10NA425Stainless SteelM41.5–2.5Low Quantity (can be purchased from one)

฿ 50,590.48

SA1 CRIMP NUT 1 Pack(s)

1,000 Pieces Per Package

6 Day(s) 10NA515Stainless SteelM50.5–1.5Box/Package

฿ 50,158.54

SA1 CRIMP NUT 1 Pack(s)

1,000 Pieces Per Package

6 Day(s) 10NA625Stainless SteelM61.0–2.5Box/Package

฿ 64,722.58

SA1 CRIMP NUT 1 Pack(s)

1,000 Pieces Per Package

6 Day(s) 10NA640Stainless SteelM62.5~4.0Box/Package

฿ 32,674.29

SA1 CRIMP NUT 1 Pack(s)

500 Pieces Per Package

6 Day(s) 10NA825Stainless SteelM81.0–2.5Box/Package

฿ 34,239.33

SA1 CRIMP NUT 1 Pack(s)

500 Pieces Per Package

6 Day(s) 10NA840Stainless SteelM82.5~4.0Low Quantity (can be purchased from one)

฿ 37,638.22

SA1 CRIMP NUT 1 Pack(s)

500 Pieces Per Package

6 Day(s) 10NA1025Stainless SteelM101.0–2.5Low Quantity (can be purchased from one)

฿ 41,276.94

SA1 CRIMP NUT 1 Pack(s)

500 Pieces Per Package

6 Day(s) 10NA1040Stainless SteelM102.5~4.0Low Quantity (can be purchased from one)

Loading...

  1. 1

Basic Information

Head Shape Small Flange Types Crimp Nut