(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Head
[Shape] Flat Head
[Type] Crimp Nut
[Surface treatment] None, trivalent white sleeve diameter (mm) 4 5 6 8 10
[Length (mm)] 15 25 35 40 Actual Piece
[Materials] Aluminum, Stainless Steel Applicable sizes: M4X0.7 M5X0.8 M6X1.0 M8X1.25 M10X1.5 Recommended Fastening Plate Thickness G (mm) 0.5-1.5 1.0-2.5 1.5-2.5 2.5-3.5 2.5-4.0
[Sales unit] Low Quantity (Available for Purchase from 1pc) Box and Pkg.
Part Number |
---|
CNFH-AL-M5X0.8-15 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Surface Treatment | Sleeve diameter (mm) | Length (mm) | Body Material | Applicable Size | Recommended Fastening Plate Thickness G (mm) | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,052.85 | SA1 CRIMP NUT | 1 Pack(s) | 1,000 Pieces Per Package | 15 Day(s) | 10 | NA | 5 | 15 | Aluminum | M5X0.8 | 0.5–1.5 | Box/Package |
Loading...
Head Shape | Flat Head | Types | Crimp Nut |
---|
Please check the type/dimensions/specifications of the part CNFH-AL-M5X0.8-15 in the Flat Crimp Nut series.
Part Number |
---|
CNFH-AL-M4X0.7-15 |
CNFH-AL-M4X0.7-25 |
CNFH-AL-M4X0.7-35 |
CNFH-AL-M5X0.8-25 |
CNFH-AL-M5X0.8-35 |
CNFH-AL-M6X1.0-25 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Surface Treatment | Sleeve diameter (mm) | Length (mm) | Body Material | Applicable Size | Recommended Fastening Plate Thickness G (mm) | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,095.03 | 1 Pack(s) | 1,000 Pieces Per Package | 15 Day(s) | 10 | NA | 4 | 15 | Aluminum | M4X0.7 | 0.5–1.5 | Box/Package | ||
฿ 6,163.62 | 1 Pack(s) | 1,000 Pieces Per Package | 15 Day(s) | 10 | NA | 4 | 25 | Aluminum | M4X0.7 | 1.5–2.5 | Box/Package | ||
฿ 6,232.73 | 1 Pack(s) | 1,000 Pieces Per Package | 15 Day(s) | 10 | NA | 4 | 35 | Aluminum | M4X0.7 | 2.5–3.5 | Box/Package | ||
฿ 7,090.45 | 1 Pack(s) | 1,000 Pieces Per Package | 15 Day(s) | 10 | NA | 5 | 25 | Aluminum | M5X0.8 | 1.5–2.5 | Box/Package | ||
฿ 7,553.36 | 1 Pack(s) | 1,000 Pieces Per Package | 15 Day(s) | 10 | NA | 5 | 35 | Aluminum | M5X0.8 | 2.5–3.5 | Box/Package | ||
฿ 8,191.57 | 1 Pack(s) | 1,000 Pieces Per Package | 6 Day(s) | 10 | NA | 6 | 25 | Aluminum | M6X1.0 | 1.0–2.5 | Box/Package |
How can we improve?
How can we improve?