(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Shape] Round Head
[Type] Blind rivet, Main unit
[Materials] Aluminum Mandrel (Core Rod)
[Materials] Steel
[Surface treatment] None, black, bronze, white, trivalent white; Sleeve diameter (mm): 2.4, 3.2, 4, 4.8, 6.4
[Length L (mm)] 5, 6, 6.6, 7.3, 7.9, 8.2, 8.9, 9.2, 9.5, 9.8, 10.5, 11.1, 11.4, 11.9, 12, 12.7, 13.3, 13.6, 14.3, 15, 16.7, 17.3, 17.5, 18, 20.5, 21, 21.3, 24, 24.6, 27, 30, 33, 35
[Sales unit] Individual (Available for Purchase as 1pc) Box and Packaging.
Part Number |
---|
BRCS-AL3W-M2.4-9.2 |
BRCS-AL3W-M3.2-8.2 |
BRCS-AL3W-M3.2-21 |
BRCS-AL3W-M4-7.3 |
BRCS-AL3W-M4-11.9 |
BRCS-AL3W-M4.8-11.1 |
BRCS-AL3W-M4.8-14.3 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Sleeve diameter (mm) | Length L (mm) | Recommended Fastening Plate Thickness G (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 3,096.77 | SA11 FASTENING | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 2.4 | 9.2 | 3.2~6.4 | ||
฿ 1,362.58 | RIVET | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 3.2 | 8.2 | 3.2~4.8 | ||
฿ 3,233.53 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 3.2 | 21 | 12.8~16.0 | ||
฿ 1,619.61 | RIVET | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 4 | 7.3 | 1.2~3.2 | ||
฿ 1,885.94 | RIVET | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 4 | 11.9 | 6.4~8.0 | ||
฿ 2,740.65 | RIVET | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 4.8 | 11.1 | 4.8~6.4 | ||
฿ 3,053.42 | RIVET | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 4.8 | 14.3 | 8.0~9.6 |
Loading...
Material | Aluminum | Surface Treatment | Trivalent White | Head Shape | Round Head |
---|---|---|---|---|---|
Types | Blind Rivet | Body Material | Aluminum | Mandrels (Mandrel) material | Steel |
Sales Unit | Box/package |
How can we improve?
How can we improve?