(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Head
· Shape: Flat head
· Sleeve diameter (mm): 4.8
· Type: Blind rivet
· Materials: Steel bar mandrel
· Material: Steel
· Sales unit: Box/package
· Surface treatment: None, trivalent white
· Length (mm): 4, 6, 8, 10, 12
· Length (mm): 12, 15, 18, 21, 24 Recommended fastening plate thickness G (mm): 4.8–6.4, 6.4–9.6, 9.6–12.8, 12.8–16.0, 16.0–19.2
Part Number |
---|
BRCSSBL-ST3W-M4.8-21 |
BRCSSBL-ST-M4.8-15 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Surface Treatment | Length (mm) | Length L (mm) | Recommended Fastening Plate Thickness G (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 6,176.52 | RIVET | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | Trivalent White | 10 | 21 | 12.8~16.0 | ||
฿ 4,309.46 | RIVET | 1 Pack(s) | 500 Pieces Per Package | 11 Day(s) | Fabric | 6 | 15 | 6.4~9.6 |
Loading...
Head Shape | Flat Head | Sleeve diameter(mm) | 4.8 | Types | Blind Rivet |
---|---|---|---|---|---|
Body Material | Steel | Mandrels (Mandrel) material | Steel | Sales Unit | Box/package |
How can we improve?
How can we improve?