1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

No. 2 Whitworth Spring Washer

SA11 FASTENING

No. 2 Whitworth Spring Washer
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 331.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Materials] Stainless steel, phosphor bronze
[Surface treatment] None, nickel plating

Part Number
WSP2-PB-W1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 331.05

SA11 FASTENING 1 Piece(s) Available 6 Day(s) 10

Loading...

  1. 1

Basic Information

Material Phosphor Bronze Type Spring Washer Type (Application) Spring Washer
Sales Unit Low Quantity (can be purchased from one) Type Spring Washers Standard Nominal of Thread (inch) 1

Please check the type/dimensions/specifications of the part WSP2-PB-W1 in the No. 2 Whitworth Spring Washer series.