(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Type (application)] Spring Washer
[Type] Spring Washer
[Materials] Steel
[Type] Spring Washer, Standard
[Surface treatment] None, trivalent chromate, bright chromate plating, chromate plating, nickel plating
[Nominal Thread (M)] 7 8 9 10 11 12 14 15 16 17 18
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc) Box and Pkg.
[Surface treatment](Details) None, trivalent white, bright chromate plating, chromate plating, nickel plating
Part Number |
---|
WSP-ST3W-M8 |
WSP-ST3W-M9 |
WSP-ST3W-M10 |
WSP-ST3W-M11 |
WSP-ST3W-M16 |
WSP-STN-M7 |
WSP-STN-M8 |
WSP-STN-M9 |
WSP-STN-M10 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Surface Treatment | Nominal of Thread (M) | Sales Unit | Surface Treatment (Detailed) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,379.00 | SA11 FASTENING | 1 Pack(s) | 5,000 Pieces Per Package | 5 Day(s) | 10 | Trivalent Chromate | 8 | Box/package | [Trivalent Chromate] Trivalent White | ||
฿ 10,345.00 | FASTENING | 1 Pack(s) | 5,000 Pieces Per Package | 5 Day(s) | 10 | Trivalent Chromate | 9 | Box/package | [Trivalent Chromate] Trivalent White | ||
฿ 9,147.00 | SA11 FASTENING | 1 Pack(s) | 4,000 Pieces Per Package | 5 Day(s) | 10 | Trivalent Chromate | 10 | Box/package | [Trivalent Chromate] Trivalent White | ||
฿ 3.29 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | Trivalent Chromate | 11 | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White | |||
฿ 6,900.00 | SA11 FASTENING | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | Trivalent Chromate | 16 | Box/package | [Trivalent Chromate] Trivalent White | ||
฿ 5,419.35 | SA11 FASTENING | 1 Pack(s) | 7,000 Pieces Per Package | 5 Day(s) | 10 | Nickel Plating | 7 | Box/package | [Nickel Plating] Nickel Plating | ||
฿ 3,382.86 | SA11 FASTENING | 1 Pack(s) | 5,000 Pieces Per Package | 5 Day(s) | 10 | Nickel Plating | 8 | Box/package | [Nickel Plating] Nickel Plating | ||
฿ 3,870.97 | SA11 FASTENING | 1 Pack(s) | 5,000 Pieces Per Package | 5 Day(s) | 10 | Nickel Plating | 9 | Box/package | [Nickel Plating] Nickel Plating | ||
฿ 3,291.43 | SA11 FASTENING | 1 Pack(s) | 4,000 Pieces Per Package | 5 Day(s) | 10 | Nickel Plating | 10 | Box/package | [Nickel Plating] Nickel Plating |
Loading...
Material | Steel | Type | Spring Washer | Type (Application) | Spring Washer |
---|---|---|---|---|---|
Type Spring Washers | Standard |
How can we improve?
How can we improve?