(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Material] Steel, Stainless steel
[Surface treatment] None, Zinc plating, Paint/coating
Part Number |
---|
WTP-SUSTBS-M6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Surface Treatment | Inner Dia. d (mm) | Nominal of Thread (M) | Thickness t (mm) | Material: Stainless Steel | Surface Treatment (Detailed) | Material Steel | O.D. (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 19.30 | SA1 WASHER | 1 Piece(s) | Available | 5 Day(s) | 10 | Stainless Steel | [Painting, Coating] Painting / Coating | 6.4 | 6 | 1.5 | [SUS304] SUS304 | [Black Paint] Black Paint | - | 12.5 |
Loading...
Type | Tapered Washers | Type (Application) | Special Configurations | Sales Unit | Low Quantity (can be purchased from one) |
---|
Please check the type/dimensions/specifications of the part WTP-SUSTBS-M6 in the End Lock Washer (8 Lock Washer) series.
Part Number |
---|
WTP-ST-M20 |
WTP-ST-M6 |
WTP-ST-M8 |
WTP-SUSTBS-M8 |
WTP-SUSTGEO-M10 |
WTP-SUSTGEO-M12 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Material | Surface Treatment | Inner Dia. d (mm) | Nominal of Thread (M) | Thickness t (mm) | Material: Stainless Steel | Surface Treatment (Detailed) | Material Steel | O.D. (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 15.80 | 1 Piece(s) | Available | 5 Day(s) | 10 | [Steel] Steel | - | 21 | 20 | 3 | - | - | SPCC | 37 | ||
฿ 4.07 | 1 Piece(s) | Same day | 10 | [Steel] Steel | - | 6.4 | 6 | 1.6 | - | - | SPCC | 12.5 | |||
฿ 3.35 | 1 Piece(s) | Same day | 10 | [Steel] Steel | - | 8.4 | 8 | 1.6 | - | - | SPCC | 17 | |||
฿ 32.10 | 1 Piece(s) | Available | 5 Day(s) | 10 | Stainless Steel | [Painting, Coating] Painting / Coating | 8.4 | 8 | 1.5 | [SUS304] SUS304 | [Black Paint] Black Paint | - | 17 | ||
฿ 15,355.00 | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | Stainless Steel | [Painting, Coating] Painting / Coating | 10.5 | 10 | 2 | [SUS304] SUS304 | Geomet Treated | - | 21 | ||
฿ 38.60 | 1 Piece(s) | Available | 5 Day(s) | 10 | Stainless Steel | [Painting, Coating] Painting / Coating | 13 | 12 | 2.5 | [SUS304] SUS304 | Geomet Treated | - | 24 |
How can we improve?
How can we improve?