(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A combination of glass fiber and thermosetting resin.
· Glass (long fiber) + epoxy resin.
· High strength, electrical insulation, heat insulation, extremely low temperature resistance, corrosion resistance, lightweight, non-magnetic, and high-performance FRP products.
[Type (Usage)] Flat washer
[Type] Flat washer
[Materials] Resin
[Surface treatment] None
[Sales unit] Loose (can be purchased individually)
[Materials] Resin FRP (fiber reinforced plastic)
[Surface treatment (details)] None
[Internal diameter d (mm)] 5.3, 6, 8, 10, 12, 16, 20, 22, 24, 30
[Nominal designation (M)] 5, 6, 8, 10, 12, 16, 20, 22, 24, 30
[Thickness t (mm)] 1.5, 2, 3
[External diameter (mm)] 10, 12.5, 16.5, 20.5, 24, 30, 37, 40, 44, 56.
Type (Application) | Flat Washer | Type | Flat Washer | Material | Resin |
---|---|---|---|---|---|
Surface Treatment | No | Sales Unit | Low Quantity (can be purchased from one) | Material, Resin | FRP (Fiber Reinforced Plastic) |
Surface Treatment (Details) | No |
Please check the type/dimensions/specifications of the part WSGE-FRP-M8 in the FRP Round Washer GE series.
Part Number |
---|
WSGE-FRP-M10 |
WSGE-FRP-M12 |
WSGE-FRP-M16 |
WSGE-FRP-M20 |
WSGE-FRP-M22 |
WSGE-FRP-M24 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | I.D. d (mm) | Thread Nominal (M) | Thickness t (mm) | O.D. (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 107.05 | 1 Piece(s) | Available | 5 Day(s) | 10 | 10 | 10 | 2 | 20.5 | |
฿ 123.43 | 1 Piece(s) | Available | 5 Day(s) | 10 | 12 | 12 | 2 | 24 | |
฿ 156.19 | 1 Piece(s) | Available | 5 Day(s) | 10 | 16 | 16 | 2 | 30 | |
฿ 197.34 | 1 Piece(s) | Available | 5 Day(s) | 10 | 20 | 20 | 2 | 37 | |
฿ 214.10 | 1 Piece(s) | Available | 5 Day(s) | 10 | 22 | 22 | 2 | 40 | |
฿ 230.48 | 1 Piece(s) | Available | 5 Day(s) | 10 | 24 | 24 | 2 | 44 |
How can we improve?
How can we improve?