(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Type (Usage)] Fluid use
[Type] Flat washer
[Material] Resin
[Surface treatment] None
[Sales unit] Loose (can be purchased individually)
[Surface treatment] (details) none
[Internal diameter d (mm)] 4 5 6
[Nominal designation (M)] 4 5 6
[Thickness t (mm)] 1.6 2.5 3.2
[External diameter (mm)] 8 11 13
Part Number |
---|
WS-PL-M4 |
WS-PL-M5 |
WS-PL-M6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | I.D. d (mm) | Thread Nominal (M) | Thickness t (mm) | O.D. (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 1.76 | 9HI BOLT | 1 Piece(s) | Available | 5 Day(s) | 4 | 4 | 1.6 | 8 | |
฿ 1.76 | 9HI BOLT | 1 Piece(s) | Available | 5 Day(s) | 5 | 5 | 2.5 | 11 | |
฿ 1.80 | 9HI BOLT | 1 Piece(s) | Available | 5 Day(s) | 6 | 6 | 3.2 | 13 |
Loading...
Type (Application) | For fluids | Type | Flat Washer | Material | Resin |
---|---|---|---|---|---|
Surface Treatment | No | Sales Unit | Low Quantity (can be purchased from one) | Surface Treatment (Details) | No |
How can we improve?
How can we improve?