(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Strong adhesion due to vulcanization bonding of metal and rubber. (Washer with rubber = The rubber part was not pasted later)
· As the washer and thread sections are sealed with rubber when tightening, the sealing effect is excellent.
· High anti-loosening effect due to rubber's vibration absorption performance.
· Sound absorption effect and insulation effect by the rubber contacting the tightening object. Also, does not hurt the bearing surface.
[Type (usage)]: For fluids.
[Type] Sealing washer.
[Material] Stainless steel.
[Surface treatment] None.
[Unit of purchase] Per pcs (able to purchase from one piece).
[Surface treatment (detail)] None.
[Inner diameter d (mm)] 4 5 6 7 9 11 12.7 17.
[Nominal designation of thread (M)] 3 4 5 6 8 10 12 16.
[Thickness t (mm)] 3.5 3.7 4.1 4.3.
[Outer diameter D (mm)] 9.5 12.5 14 16 19 22.
Part Number |
---|
WSPKO-SUS-M3X9.5 |
WSPKO-SUS-M4X9.5 |
WSPKO-SUS-M5X12.5 |
WSPKO-SUS-M6X14 |
WSPKO-SUS-M6X16 |
WSPKO-SUS-M8X19 |
WSPKO-SUS-M10X22 |
WSPKO-SUS-M12X25 |
WSPKO-SUS-M16X32 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inner Dia. d (mm) | Outer Dia. D (mm) | Nominal of Thread (M) | Thickness t (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 7.81 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 4 | 9.5 | 3 | 3.5 | ||
฿ 6.26 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 5 | 9.5 | 4 | 3.5 | ||
฿ 13.99 ฿ 6.72 | FASTENING | 1 Piece(s) | Same day | 10 | 6 | 12.5 | 5 | 3.7 | ||
฿ 16.77 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 7 | 14 | 6 | 4.1 | ||
฿ 14.86 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 7 | 16 | 6 | 4.1 | ||
฿ 23.24 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 9 | 19 | 8 | 4.3 | ||
฿ 32.90 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 11 | 22 | 10 | 4.3 | ||
฿ 40.77 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 12.7 | 25 | 12 | 4.3 | ||
฿ 59.81 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 17 | 32 | 16 | 4.3 |
Loading...
Material | Stainless Steel | Surface Treatment | No | Type | Seal Washer |
---|---|---|---|---|---|
Type (Application) | For fluids | Sales Unit | Low Quantity (can be purchased from one) | Surface Treatment (Detailed) | No |
How can we improve?
How can we improve?