(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A knob bot with anti-slip grooves. [Materials]Brass "Surface treatment" nickel plating
Dimensional drawing
Nominal of Thread (M) d | A | B | C | D | E | ||||
---|---|---|---|---|---|---|---|---|---|
Standard Size | Tolerance | Standard Size | Tolerance | Standard Size | Tolerance | Standard Size | Tolerance | ||
M3 | ⌀7.0 | ±0.1 | ⌀8.0 | +0 -0.2 | 1.5 | 0.1 | 6.0 | ±0.2 | C0.5 |
M4 | ⌀9.0 | ±0.1 | ⌀10.0 | +0 -0.2 | 1.5 | 0.1 | 7.0 | ±0.2 | C0.5 |
M5 | ⌀10.0 | ±0.1 | ⌀12.0 | +0 -0.2 | 2.0 | 0.1 | 9.0 | ±0.2 | C1.0 |
M6 | ⌀12.0 | ±0.1 | ⌀14.0 | +0 -0.2 | 2.0 | 0.1 | 10.0 | ±0.2 | C1.0 |
Part Number |
---|
ROLLNN-M3-NI |
ROLLNN-M4-NI |
ROLLNN-M5-NI |
ROLLNN-M6-NI |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) |
---|---|---|---|---|---|---|---|
฿ 16.26 ฿ 5.90 | FASTENING | 1 Piece(s) | Same day | 10 | 3 | ||
฿ 18.92 ฿ 17.71 | FASTENING | 1 Piece(s) | Same day | 10 | 4 | ||
฿ 35.39 ฿ 9.98 | FASTENING | 1 Piece(s) | Same day | 10 | 5 | ||
฿ 35.61 ฿ 11.44 | FASTENING | 1 Piece(s) | Same day | 10 | 6 |
Loading...
Material | Brass | Surface Treatment | Nickel Plating | Thread Type | Metric coarse |
---|---|---|---|---|---|
Applications, Functions | Hand tightening | Sales Unit | Low Quantity (can be purchased from one) | Surface Treatment (Details) | Nickel Plating |
How can we improve?
How can we improve?