1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cast Metal Wing Nuts (Japanese Standard)

BOLT

Cast Metal Wing Nuts (Japanese Standard)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 30.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This product image is a representative image. For details, see the product standard.

Product Description

[Materials] Brass.
[Type of screw thread] Metric coarse.
[Application/Function] hand tighten.
[Nominal designation of screw thread (M)] 4, 5, 8, 10, 12, 16.
[Surface treatment] None, nickel plating.
[Sales unit] Individual (can be purchased as a single unit) boxes, packs.
[Surface treatment (details)] None, nickel plating.
[Height (mm)] 10 12 20 25 30 35 D 20 25 40 50 60 70 A 7 8.5 14 18 22 26.
[Dimension D] 25, 60.
[Dimension A] 8.5, 22.

Part Number
CHNH-BRN-M5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 30.19

BOLT 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 5 Material Brass Surface Treatment Nickel Plating
Thread Type Metric coarse Applications, Functions Hand tightening Sales Unit Low Quantity (can be purchased from one)
Surface Treatment (Details) Nickel Plating Height(mm) 12 D 25
A 8.5

Please check the type/dimensions/specifications of the part CHNH-BRN-M5 in the Cast Metal Wing Nuts (Japanese Standard) series.