1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super Slit Nut【1-600 Pieces Per Package】

Super Slit Nut
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 227.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • There are some differences from the handling on the standard table. Please understand in advance.
  • This product image is a representative image. For details, see the product standard.

Product Description

[Features]
· Excellent anti-loosening ability that can withstand 1 million vibration tests.
· Can be used repeatedly.
· In the unlikely event that tightening is insufficient, it will not fall off.
· One nut can be used to prevent loosening, contributing to labor savings.
· Small damage to the mating bolt and stable axial force (less variation).
· Low cost due to simple structure.
[Materials] Steel S45C, Steel, Stainless steel.
[Surface treatment] None, bright chromate plating, chromate plating.
[Nominal designation of screw (M)] 8/10/12/14/16/18/20/22/24/27/30.
[Applications/Function] Prevents loosening.
[Type of screw thread] Metric coarse.

Part Number
HNTLO-S45C-M10
HNTLO-S45C-M12
HNTLO-S45C-M14
HNTLO-S45C-M16
HNTLO-S45C-M20
HNTLO-S45C-M24
HNTLO-S45C-M30
HNTLO-ST3W-M8
HNTLO-ST3W-M12
HNTLO-ST3W-M16
HNTLO-ST-M10
HNTLO-ST-M12
HNTLO-ST-M20
HNTLO-STAY-M8
HNTLO-STAY-M10
HNTLO-STAY-M12
HNTLO-STAY-M16
HNTLO-STAY-M30
HNTLO-SUS-M8
HNTLO-SUS-M10
HNTLO-SUS-M12
HNTLO-SUS-M16
HNTLO-SUS-M20
HNTLO-SUS-M24
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Material Surface Treatment Sales Unit Surface Treatment (Details) Height
(mm)

฿ 28,123.56

SA11 FASTENING 1 Pack(s)

300 Pieces Per Package

14 Day(s) 1010[Steel] S45C-Low Quantity (can be purchased from one)-8

฿ 22,016.07

SA11 FASTENING 1 Pack(s)

200 Pieces Per Package

5 Day(s) 1012[Steel] S45C-Low Quantity (can be purchased from one)-10

฿ 18,714.39

SA11 FASTENING 1 Pack(s)

130 Pieces Per Package

14 Day(s) 1014[Steel] S45C-Low Quantity (can be purchased from one)-11

฿ 15,001.52

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

5 Day(s) 1016[Steel] S45C-Low Quantity (can be purchased from one)-13

฿ 10,601.81

SA11 FASTENING 1 Pack(s)

50 Pieces Per Package

5 Day(s) 1020[Steel] S45C-Low Quantity (can be purchased from one)-16

฿ 9,546.19

FASTENING 1 Pack(s)

30 Pieces Per Package

5 Day(s) 1024[Steel] S45C-Low Quantity (can be purchased from one)-19

฿ 505.15

SA11 FASTENING 1 Piece(s) 5 Day(s) 1030[Steel] S45C-Low Quantity (can be purchased from one)-24

฿ 49,348.63

SA11 FASTENING 1 Pack(s)

600 Pieces Per Package

5 Day(s) 108[Steel] SteelTrivalent ChromateLow Quantity (can be purchased from one)[Trivalent Chromate] Trivalent White6.5

฿ 21,411.36

SA11 FASTENING 1 Pack(s)

200 Pieces Per Package

14 Day(s) 1012[Steel] SteelTrivalent ChromateLow Quantity (can be purchased from one)[Trivalent Chromate] Trivalent White10

฿ 13,671.17

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

5 Day(s) 1016[Steel] SteelTrivalent ChromateLow Quantity (can be purchased from one)[Trivalent Chromate] Trivalent White13

฿ 34,985.15

SA1 SLIT NUT 1 Pack(s)

300 Pieces Per Package

5 Day(s) 1010[Steel] Steel-Box/package-8

฿ 26,744.39

SA1 SLIT NUT 1 Pack(s)

200 Pieces Per Package

14 Day(s) 1012[Steel] Steel-Box/package-10

฿ 231.83

SA1 SLIT NUT 1 Piece(s) Available 5 Day(s) 1020[Steel] Steel-Low Quantity (can be purchased from one)-16

฿ 47,534.52

SA11 FASTENING 1 Pack(s)

600 Pieces Per Package

5 Day(s) -8[Steel] SteelZinc PlatingLow Quantity (can be purchased from one)Hot Zinc Plating6.5

฿ 26,672.28

SA11 FASTENING 1 Pack(s)

300 Pieces Per Package

5 Day(s) -10[Steel] SteelZinc PlatingLow Quantity (can be purchased from one)Hot Zinc Plating8

฿ 20,564.78

SA11 FASTENING 1 Pack(s)

200 Pieces Per Package

5 Day(s) -12[Steel] SteelZinc PlatingLow Quantity (can be purchased from one)Hot Zinc Plating10

฿ 13,126.94

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

5 Day(s) -16[Steel] SteelZinc PlatingLow Quantity (can be purchased from one)Hot Zinc Plating13

฿ 438.86

SA11 FASTENING 1 Piece(s) 5 Day(s) -30[Steel] SteelZinc PlatingLow Quantity (can be purchased from one)Hot Zinc Plating24

฿ 257.15

SA1 SLIT NUT 1 Piece(s) Available 5 Day(s) 108[Stainless Steel] Stainless Steel-Low Quantity (can be purchased from one)-6.5

฿ 227.59

SA1 SLIT NUT 1 Piece(s) Available 5 Day(s) 1010[Stainless Steel] Stainless Steel-Low Quantity (can be purchased from one)-8

฿ 235.81

SLIT NUT 1 Piece(s) Available 5 Day(s) 1012[Stainless Steel] Stainless Steel-Low Quantity (can be purchased from one)-10

฿ 447.62

SA1 SLIT NUT 1 Piece(s) Available 5 Day(s) 1016[Stainless Steel] Stainless Steel-Low Quantity (can be purchased from one)-13

฿ 785.53

SA1 SLIT NUT 1 Piece(s) Available 5 Day(s) 1020[Stainless Steel] Stainless Steel-Low Quantity (can be purchased from one)-16

฿ 1,304.52

SA1 SLIT NUT 1 Piece(s) 5 Day(s) 1024[Stainless Steel] Stainless Steel-Low Quantity (can be purchased from one)-19

Loading...

  1. 1

Basic Information

Thread Type Metric coarse Applications, Functions Stop loosening Locking Details Other special shapes