1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thin, Lead Locking Nut【1,800 Pieces Per Package】

SA1 NUT

Thin, Lead Locking Nut
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,754.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

If necessary, it can be removed when required, and it does not become loose even it is shaken intensely during use, the lead lock nut is a product that resolves this contradictory duality well.

Part Number
HNSL2F-ST3W-M6
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 9,754.84

SA1 NUT 1 Pack(s)

1,800 Pieces Per Package

5 Day(s) 10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 6 Material Steel Applications, Functions Stop loosening
Thread Type Metric coarse Surface Treatment Trivalent Chromate Sales Unit Box/package
Locking Details Friction Nut Surface Treatment (Details) Trivalent White Hex Nut Type Two Types
Height(mm) 4 Wrench Flats (B) 10 Friction Ring 3 pcs.

Please check the type/dimensions/specifications of the part HNSL2F-ST3W-M6 in the Thin, Lead Locking Nut series.