(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Material] Steel screw thread
[Type] Whitworth coarse application / function hand tighten
[Sales unit] Boxes/pack
[Surface treatment] None trivalent chromate bright chromate plating chromate plating nickel plating silver, copper, tin plated
[Nominal designation of screw thread (inch)] 1/4 5/16 3/8 3/16
[Surface treatment] (details) none trivalent chromate trivalent black trivalent white bright chromate plating chromate plating chromate plating green chromate black chromate nickel plating German / brown plating tin cobalt height (H) 13.0 16 18 23 D 27.0 31 36 48 A 10.0 13 16 20
Part Number |
---|
CHNHH-ST3W-W1/4 |
CHNHH-ST-W1/4 |
CHNHH-ST-W3/8 |
CHNHH-STC-W1/4 |
CHNHH-STU-W3/8 |
CHNHH-STU-W5/16 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Surface Treatment | Nominal of Thread (inch) | Surface Treatment (Details) | Height (H) | D | A |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,341.47 | SA11 FASTENING | 1 Pack(s) | 450 Pieces Per Package | 5 Day(s) | 10 | Trivalent Chromate | 1/4 | [Trivalent Chromate] Trivalent White | 16 | 31 | 13 | ||
฿ 3,245.43 | SA11 FASTENING | 1 Pack(s) | 450 Pieces Per Package | 5 Day(s) | 10 | [Not Provided] No | 1/4 | [Not Provided] No | 16 | 31 | 13 | ||
฿ 3,486.79 | SA11 FASTENING | 1 Pack(s) | 120 Pieces Per Package | 5 Day(s) | 10 | [Not Provided] No | 3/8 | [Not Provided] No | 23 | 48 | 20 | ||
฿ 2,062.50 | SA11 FASTENING | 1 Pack(s) | 450 Pieces Per Package | 14 Day(s) | - | Chromate Plating | 1/4 | [Chromate Plating] Chromate Plating | 16 | 31 | 13 | ||
฿ 3,599.09 | SA11 FASTENING | 1 Pack(s) | 120 Pieces Per Package | 5 Day(s) | - | Bright Chromate Plating | 3/8 | Bright Chromate Plating | 23 | 48 | 20 | ||
฿ 3,023.89 | FASTENING | 1 Pack(s) | 250 Pieces Per Package | 5 Day(s) | - | Bright Chromate Plating | 5/16 | Bright Chromate Plating | 18 | 36 | 16 |
Loading...
Material | Steel | Thread Type | Whitworth Coarse | Applications, Functions | Hand tightening |
---|---|---|---|---|---|
Sales Unit | Box/package |
How can we improve?
How can we improve?