(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Materials] Steel, Stainless Steel
[Surface treatment] None trivalent chromate, bright chromate plating, chromate plating, nickel plating, chrome plating, coating
Part Number |
---|
CHNHH-SUS-M6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Material | Surface Treatment | Sales Unit | Surface Treatment (Details) | Height (H) | D | A |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 55.92 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 6 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | [Not Provided] No | 16 | 31 | 13 |
Loading...
Thread Type | Metric coarse | Applications, Functions | Hand tightening |
---|
Please check the type/dimensions/specifications of the part CHNHH-SUS-M6 in the Cold Wing Nut (H-type) series.
Part Number |
---|
CHNHH-ST-M5 |
CHNHH-ST-M6 |
CHNHH-ST-M8 |
CHNHH-ST3B-M10 |
CHNHH-ST3B-M6 |
CHNHH-SUS-M8 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Material | Surface Treatment | Sales Unit | Surface Treatment (Details) | Height (H) | D | A |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,090.67 | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) | 10 | 5 | [Steel] Steel | [Not Provided] Fabric | Box/package | [Not Provided] Fabric | 13 | 27 | 10 | ||
฿ 3,204.00 | 1 Pack(s) | 450 Pieces Per Package | 5 Day(s) | 10 | 6 | [Steel] Steel | [Not Provided] Fabric | Box/package | [Not Provided] Fabric | 16 | 31 | 13 | ||
฿ 2,866.00 | 1 Pack(s) | 250 Pieces Per Package | 5 Day(s) | 10 | 8 | [Steel] Steel | [Not Provided] Fabric | Box/package | [Not Provided] Fabric | 18 | 36 | 16 | ||
฿ 3,687.62 | 1 Pack(s) | 120 Pieces Per Package | 14 Day(s) | 10 | 10 | [Steel] Steel | Trivalent Chromate | Box/package | [Trivalent Chromate] Trivalent Black | 23 | 48 | 20 | ||
฿ 3,627.05 | 1 Pack(s) | 450 Pieces Per Package | 5 Day(s) | 10 | 6 | [Steel] Steel | Trivalent Chromate | Box/package | [Trivalent Chromate] Trivalent Black | 16 | 31 | 13 | ||
฿ 80.96 | 1 Piece(s) | 5 Day(s) | 10 | 8 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | [Not Provided] No | 18 | 36 | 16 |
How can we improve?
How can we improve?