1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cold Wing Nut (R Type)(Whitworth)【1-1,300 Pieces Per Package】

Cold Wing Nut (R Type)(Whitworth)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 7.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Thread details
[Type] Whitworth coarse application / function hand tighten
[Materials] Steel, Stainless Steel
[Surface treatment] None, trivalent chromate, bright chromate plating, chromate plating, nickel plating, coating, silver / copper / tin plating
[Unit of purchase] Sold in loose (can be purchased from 1 piece), box, and pack
[Nominal thread (inch)] 1/4 5/16 3/8 1/2 3/16
[Surface treatment] (Detail) None, Trivalent chromate, trivalent black, trivalent white, bright chromate plating, chromate plating, chromate plating, green chromate, black chromate, nickel plating, dark bronze color plating, tin cobalt black coating, height (H) 11, 13, 16, 18, 23 (D) 21, 27, 31, 36, 48 (A) 8, 10, 13, 16, 20

Part Number
CHNHR-ST3W-W1/2
CHNHR-ST3W-W1/4
CHNHR-ST3W-W3/8
CHNHR-ST3W-W5/16
CHNHR-ST-W1/2
CHNHR-ST-W1/4
CHNHR-ST-W3/8
CHNHR-ST-W3/16
CHNHR-ST-W5/16
CHNHR-STCB-W1/2
CHNHR-STCG-W1/2
CHNHR-STGJB-W1/2
CHNHR-STGSC-W1/2
CHNHR-STN-W1/2
CHNHR-STU-W1/2
CHNHR-STU-W1/4
CHNHR-STU-W3/8
CHNHR-STU-W3/16
CHNHR-STU-W5/16
CHNHR-SUS-W1/2
CHNHR-SUS-W1/4
CHNHR-SUS-W3/8
CHNHR-SUS-W3/16
CHNHR-SUS-W5/16
CHNHR-SUSGJB-W1/4
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSMaterial Surface Treatment Sales Unit Nominal of Thread (inch) Surface Treatment (Details) Height (H) D A

฿ 2,880.00

SA11 FASTENING 1 Pack(s)

120 Pieces Per Package

5 Day(s) 10[Steel] SteelTrivalent ChromateBox/package1/2[Trivalent Chromate] Trivalent White234820

฿ 3,030.48

SA11 FASTENING 1 Pack(s)

700 Pieces Per Package

5 Day(s) 10[Steel] SteelTrivalent ChromateBox/package1/4[Trivalent Chromate] Trivalent White132710

฿ 2,128.39

SA11 FASTENING 1 Pack(s)

250 Pieces Per Package

5 Day(s) 10[Steel] SteelTrivalent ChromateBox/package3/8[Trivalent Chromate] Trivalent White183616

฿ 2,416.77

FASTENING 1 Pack(s)

450 Pieces Per Package

5 Day(s) 10[Steel] SteelTrivalent ChromateBox/package5/16[Trivalent Chromate] Trivalent White163113

฿ 2,091.43

SA11 FASTENING 1 Pack(s)

120 Pieces Per Package

5 Day(s) 10[Steel] Steel[Not Provided] FabricBox/package1/2[Not Provided] Fabric234820

฿ 2,090.67

SA11 FASTENING 1 Pack(s)

700 Pieces Per Package

5 Day(s) 10[Steel] Steel[Not Provided] FabricBox/package1/4[Not Provided] Fabric132710

฿ 2,769.00

SA11 FASTENING 1 Pack(s)

250 Pieces Per Package

5 Day(s) 10[Steel] Steel[Not Provided] FabricBox/package3/8[Not Provided] Fabric183616

฿ 3,115.05

SA11 FASTENING 1 Pack(s)

1,300 Pieces Per Package

5 Day(s) 10[Steel] Steel[Not Provided] FabricBox/package3/16[Not Provided] Fabric11218

฿ 3,148.00

SA11 FASTENING 1 Pack(s)

450 Pieces Per Package

5 Day(s) 10[Steel] Steel[Not Provided] FabricBox/package5/16[Not Provided] Fabric163113

฿ 3,535.24

SA11 FASTENING 1 Pack(s)

120 Pieces Per Package

14 Day(s) -[Steel] SteelChromate PlatingBox/package1/2[Chromate Plating] Black Chromate234820

฿ 3,535.24

SA11 FASTENING 1 Pack(s)

120 Pieces Per Package

14 Day(s) -[Steel] SteelChromate PlatingBox/package1/2[Chromate Plating] Green Chromate234820

฿ 3,718.10

SA11 FASTENING 1 Pack(s)

120 Pieces Per Package

14 Day(s) -[Steel] SteelSilver / copper / tin platedBox/package1/2German Brown plating234820

฿ 3,413.34

SA11 FASTENING 1 Pack(s)

120 Pieces Per Package

14 Day(s) 10[Steel] SteelSilver / copper / tin platedBox/package1/2[Tin Plating] Tin cobalt234820

฿ 3,870.48

SA11 FASTENING 1 Pack(s)

120 Pieces Per Package

14 Day(s) 10[Steel] SteelNickel PlatingBox/package1/2[Nickel Plating] Nickel Plating234820

฿ 32.90

SA11 FASTENING 1 Piece(s) 5 Day(s) -[Steel] SteelBright Chromate PlatingLow Quantity (can be purchased from one)1/2Bright Chromate Plating234820

฿ 10.29

SA11 FASTENING 1 Piece(s) 5 Day(s) -[Steel] SteelBright Chromate PlatingLow Quantity (can be purchased from one)1/4Bright Chromate Plating132710

฿ 14.94

SA11 FASTENING 1 Piece(s) 5 Day(s) -[Steel] SteelBright Chromate PlatingLow Quantity (can be purchased from one)3/8Bright Chromate Plating183616

฿ 7.79

SA11 FASTENING 1 Piece(s) 5 Day(s) -[Steel] SteelBright Chromate PlatingLow Quantity (can be purchased from one)3/16Bright Chromate Plating11218

฿ 12.61

SA11 FASTENING 1 Piece(s) 5 Day(s) -[Steel] SteelBright Chromate PlatingLow Quantity (can be purchased from one)5/16Bright Chromate Plating163113

฿ 166.70

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10[Stainless Steel] Stainless Steel[Not Provided] NoLow Quantity (can be purchased from one)1/2[Not Provided] No234820

฿ 39.53

SA11 FASTENING 1 Piece(s) 5 Day(s) 10[Stainless Steel] Stainless Steel[Not Provided] NoLow Quantity (can be purchased from one)1/4[Not Provided] No132710

฿ 80.12

SA11 FASTENING 1 Piece(s) 5 Day(s) 10[Stainless Steel] Stainless Steel[Not Provided] NoLow Quantity (can be purchased from one)3/8[Not Provided] No183616

฿ 25.00

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10[Stainless Steel] Stainless Steel[Not Provided] NoLow Quantity (can be purchased from one)3/16[Not Provided] No11218

฿ 55.25

SA11 FASTENING 1 Piece(s) 5 Day(s) 10[Stainless Steel] Stainless Steel[Not Provided] NoLow Quantity (can be purchased from one)5/16[Not Provided] No163113

฿ 7,364.96

SA11 FASTENING 1 Pack(s)

250 Pieces Per Package

5 Day(s) 10[Stainless Steel] Stainless SteelSilver / copper / tin platedBox/package1/4German Brown plating132710

Loading...

  1. 1

Basic Information

Thread Type Whitworth Coarse Applications, Functions Hand tightening