1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Extra Fine, Type 3 Small Hex Nut

SA1 NUT

Extra Fine, Type 3 Small Hex Nut
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 9.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This product image is a representative image. For details, see the product standard.

Product Description

[Surface treatment] None, trivalent chromate, bright chromate plating, chromate plating, nickel plating, chrome plating, Parkerizing.
[Surface treatment (Details)] None, trivalent chromate, trivalent black, trivalent white, bright chromate plating, chromate plating, green chromate, black chromate, nickel plating, chrome plating, Parkerizing.

Extra Fine, Type 3 Small Hex Nut

Extra Fine, Type 3 Small Hex Nut

Dimensional drawing

Nominal of Thread (M)Pitch Pms
Standard SizeStandard Size
M80.75512
M101.0614
Part Number
HNT3ST-ST-MSS10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 9.57

SA1 NUT 1 Piece(s) Available 5 Day(s) 10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 10 Material Steel Thread Type Metric fine
Sales Unit Low Quantity (can be purchased from one) Applications, Functions Standard Hex Nut Type Type3
Pitch 1.0

Please check the type/dimensions/specifications of the part HNT3ST-ST-MSS10 in the Extra Fine, Type 3 Small Hex Nut series.