1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Hex Nut (Type 2) (Left-Hand Screw) (Fine)【250 Pieces Per Package】

Small Hex Nut (Type 2) (Left-Hand Screw) (Fine)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,741.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This product image is a representative image. For details, see the product standard.

Product Description

Hexagon nuts can be said to be the representative of nuts.
[Features]
· Used in combination with bolts and machine screws to fix two or more things.
· It is common to tighten the hexagonal part with a spanner.
[Applications]
· There is no fixed use, and it is ideal for various locations.
[Nominal thread (M)] 12.
[Materials] Steel.
[Type of thread] Left-handed metric fine.
[Sales unit] Box package.
[Hex nut standard] 2 types.
[Pitch] 1.25.
[Surface treatment] None, trivalent chromate, bright chromate plating, chromate plating, nickel plating, chrome plating, Parkerizing.
[Surface treatment (Details)] None, trivalent chromate, trivalent black, trivalent white, bright chromate plating, chromate plating, green chromate, black chromate, nickel plating, chrome plating, Parkerizing.

Part Number
HNT2-ST3B-MSL12
HNT2-ST3W-MSL12
HNT2-ST-MSL12
HNT2-STC-MSL12
HNT2-STCB-MSL12
HNT2-STCG-MSL12
HNT2-STH-MSL12
HNT2-STN-MSL12
HNT2-STP-MSL12
HNT2-STU-MSL12
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSSurface Treatment Surface Treatment (Details)

฿ 2,806.45

SA1 NUT 1 Pack(s)

250 Pieces Per Package

14 Day(s) 10Trivalent Chromate[Trivalent Chromate] Trivalent Black

฿ 2,225.81

SA1 NUT 1 Pack(s)

250 Pieces Per Package

14 Day(s) 10Trivalent Chromate[Trivalent Chromate] Trivalent White

฿ 1,741.94

SA1 NUT 1 Pack(s)

250 Pieces Per Package

5 Day(s) 10--

฿ 1,838.71

SA1 NUT 1 Pack(s)

250 Pieces Per Package

14 Day(s) -Chromate Plating[Chromate Plating] Chromate Plating

฿ 2,516.13

SA1 NUT 1 Pack(s)

250 Pieces Per Package

14 Day(s) -Chromate Plating[Chromate Plating] Black Chromate

฿ 2,516.13

SA1 NUT 1 Pack(s)

250 Pieces Per Package

14 Day(s) -Chromate Plating[Chromate Plating] Green Chromate

฿ 3,000.00

SA1 NUT 1 Pack(s)

250 Pieces Per Package

14 Day(s) 10Chrome PlatingChrome Plating

฿ 2,612.90

SA1 NUT 1 Pack(s)

250 Pieces Per Package

14 Day(s) 10Nickel Plating[Nickel Plating] Nickel Plating

฿ 2,322.58

SA1 NUT 1 Pack(s)

250 Pieces Per Package

14 Day(s) 10ParkerParker

฿ 1,838.71

SA1 NUT 1 Pack(s)

250 Pieces Per Package

14 Day(s) -Bright Chromate PlatingBright Chromate Plating

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 12 Material Steel Thread Type Metric fine (Left)
Sales Unit Box/package Applications, Functions Standard Hex Nut Type Type2
Pitch 1.25