1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Hex Nut (Type 1) (Left-Hand Screw)【1-800 Pieces Per Package】

Small Hex Nut (Type 1) (Left-Hand Screw)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 5.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This product image is a representative image. For details, see the product standard.

Product Description

Hexagon nuts can be said to be the representative of nuts.
[Features]
· Used in combination with bolts and machine screws to fix two or more things.
· It is common to tighten the hexagonal part with a spanner.
[Applications]
· There is no fixed use, and it is ideal for various locations.[Materials] Steel, Stainless steel.
[Surface treatment] None, trivalent chromate, bright chromate plating, chromate plating, nickel plating, chrome plating, Parkerizing.

Part Number
HNT1ST-ST3W-ML8
HNT1ST-ST3W-ML10
HNT1ST-ST-ML8
HNT1ST-ST-ML10
HNT1ST-STC-ML10
HNT1ST-STCB-ML10
HNT1ST-STH-ML10
HNT1ST-SUS-ML8
HNT1ST-SUS-ML10
HNT1ST-SUS-ML16
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Material Surface Treatment Sales Unit Surface Treatment (Details) Wrench Flats (B)

฿ 5.75

NUT 1 Piece(s) Same day 108[Steel] SteelTrivalent ChromateLow Quantity (can be purchased from one)[Trivalent Chromate] Trivalent White12

฿ 2,168.00

SA1 NUT 1 Pack(s)

400 Pieces Per Package

5 Day(s) 1010[Steel] SteelTrivalent ChromateBox/package[Trivalent Chromate] Trivalent White14

฿ 1,673.00

SA1 NUT 1 Pack(s)

800 Pieces Per Package

5 Day(s) 108[Steel] Steel-Box/package-12

฿ 1,777.00

SA1 NUT 1 Pack(s)

400 Pieces Per Package

5 Day(s) 1010[Steel] Steel-Box/package-14

฿ 1,845.00

SA1 NUT 1 Pack(s)

400 Pieces Per Package

5 Day(s) -10[Steel] SteelChromate PlatingBox/package[Chromate Plating] Chromate Plating14

฿ 2,322.58

SA1 NUT 1 Pack(s)

400 Pieces Per Package

14 Day(s) -10[Steel] SteelChromate PlatingBox/package[Chromate Plating] Black Chromate14

฿ 3,096.77

SA1 NUT 1 Pack(s)

400 Pieces Per Package

14 Day(s) 1010[Steel] SteelChrome PlatingBox/packageChrome Plating14

฿ 36.96

SA1 NUT 1 Piece(s) Available 5 Day(s) 108[Stainless Steel] Stainless Steel-Low Quantity (can be purchased from one)-12

฿ 47.62

SA1 NUT 1 Piece(s) Available Same day 1010[Stainless Steel] Stainless Steel-Low Quantity (can be purchased from one)-14

฿ 116.58

SA1 NUT 1 Piece(s) Available 5 Day(s) 1016[Stainless Steel] Stainless Steel-Low Quantity (can be purchased from one)-22

Loading...

  1. 1

Basic Information

Thread Type Metric coarse (Left) Applications, Functions Standard Hex Nut Type Type1