1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Type 1 Whitworth Small Hex Nut【1-400 Pieces Per Package】

Type 1 Whitworth Small Hex Nut
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 6.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This product image is a representative image. For details, see the product standard.

Product Description

Hexagon nuts can be said to be the representative of nuts.
[Features]
· Used in combination with bolts and machine screws to fix two or more things.
· It is common to tighten the hexagonal part with a spanner.
[Applications]· There is no fixed use, and it is ideal for various locations.
[Materials] Steel.
[Type of thread] Whitworth Coarse.
[Thread (inch)] (3/8).[Hex nut standard] Type 1.
[Surface treatment] None, bright chromate plating, chromate plating, nickel plating, chrome plating, Parkerizing.
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc) Box and Pkg.
[Surface treatment (Details)] None, bright chromate plating, chromate plating, green chromate, black chromate, nickel plating, chrome plating, Parkerizing.

Part Number
HNT1-ST-W3/8SALE
HNT1-STC-W3/8
HNT1-STCB-W3/8
HNT1-STCG-W3/8
HNT1-STH-W3/8
HNT1-STN-W3/8
HNT1-STP-W3/8
HNT1-STU-W3/8SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSSurface Treatment Sales Unit Surface Treatment (Details)

฿ 6.64

฿ 2.92

NUT 1 Piece(s) Same day 10-Low Quantity (can be purchased from one)-

฿ 1,283.00

SA1 NUT 1 Pack(s)

400 Pieces Per Package

5 Day(s) -Chromate PlatingBox/package[Chromate Plating] Chromate Plating

฿ 1,386.00

SA1 NUT 1 Pack(s)

400 Pieces Per Package

5 Day(s) -Chromate PlatingBox/package[Chromate Plating] Black Chromate

฿ 1,858.06

SA1 NUT 1 Pack(s)

400 Pieces Per Package

13 Day(s) -Chromate PlatingBox/package[Chromate Plating] Green Chromate

฿ 2,322.58

SA1 NUT 1 Pack(s)

400 Pieces Per Package

13 Day(s) 10Chrome PlatingBox/packageChrome Plating

฿ 1,858.06

SA1 NUT 1 Pack(s)

400 Pieces Per Package

13 Day(s) 10Nickel PlatingBox/package[Nickel Plating] Nickel Plating

฿ 1,703.23

SA1 NUT 1 Pack(s)

400 Pieces Per Package

13 Day(s) 10ParkerBox/packageParker

฿ 6.85

฿ 4.08

NUT 1 Piece(s) Same day -Bright Chromate PlatingLow Quantity (can be purchased from one)Bright Chromate Plating

Loading...

  1. 1

Basic Information

Material Steel Thread Type Whitworth Coarse Applications, Functions Standard
Nominal of Thread (inch) 3/8 Hex Nut Type Type1