(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Basic shape] Hex nut.
[Materials] Resin.
[Surface treatment] None.
[Type of screw thread] Metric coarse.
[Sales unit] Sold separately (can be purchased as a single unit).
[Surface treatment (details)] None.
[Nominal designation of screw thread (M)] 4, 5, 6, 8, 10, 12, 16, 20.
[Height (mm)] 3.2, 4, 5, 6.5, 8, 10, 13, 16.
[Pitch] 0.7, 0.8, 1, 1.25, 1.5, 1.75, 2, 2.5.[Width across flats (B)] 7, 8, 10, 13, 17, 19, 24, 30.
Part Number |
---|
HNTAU-PL-M8 |
HNTAU-PL-M10 |
HNTAU-PL-M12 |
HNTAU-PL-M16 |
HNTAU-PL-M20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Thread Nominal (M) | Height (mm) | Pitch | Wrench Flats (B) |
---|---|---|---|---|---|---|---|---|---|
฿ 31.24 | SA1 PVC NUT | 1 Piece(s) | Available | Same day | 8 | 6.5 | 1.25 | 13 | |
฿ 32.52 | SA1 PVC NUT | 1 Piece(s) | 5 Day(s) | 10 | 8 | 1.5 | 17 | ||
฿ 43.43 | SA1 PVC NUT | 1 Piece(s) | Available | 5 Day(s) | 12 | 10 | 1.75 | 19 | |
฿ 43.35 ฿ 20.90 | PVC NUT | 1 Piece(s) | Same day | 16 | 13 | 2 | 24 | ||
฿ 74.67 | SA1 PVC NUT | 1 Piece(s) | Available | 5 Day(s) | 20 | 16 | 2.5 | 30 |
Loading...
Basic Shape | Hex nut | Material | Resin | Surface Treatment | No |
---|---|---|---|---|---|
Screw Thread Types | Metric coarse | Sales Unit | Low Quantity (can be purchased from one) | Surface Treatment (Details) | No |
How can we improve?
How can we improve?