1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

D Cap (Chrysanthemum-Type, Black)【50-100 Pieces Per Package】 (Part Number)

D Cap (Chrysanthemum-Type, Black)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,456.31/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Body
[Type] Round shaped mounting section
[Type] Round female thread
[Type] Chrysanthemum Side part No processing Additional function None
[Materials] Steel mounting part
[Material] Other mounting part
[Surface Treatment] None
[Sales unit] Box· Pack mounting part diameter d (mm) or nominal diameter 6 8 10 Body outer diameter D (ø) 35 40 45 Body height t (mm) 14 16 18

Part Number
KNOBRB-ST-M6-35
KNOBRB-ST-M8-40
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSMounting Section Dia. d (mm) or Nominal Dia. Main Body, Outer Dia. D
(Ø)
Main Body, Height t
(mm)

฿ 1,456.31

DMB BOLT 1 Pack(s)

50 Pieces Per Package

5 Day(s) 10M63514

฿ 3,522.58

DMB BOLT 1 Pack(s)

100 Pieces Per Package

5 Day(s) 10M84016

Loading...

  1. 1

Basic Information

Mounting Section Type Female Thread Main Body, Type Round shape Main Body Material Steel
Round Shape, Type Chrysanthemum Type Mounting Section, Material Others Side Machined No
Additional Function No Mounting Section, Surface Treatment No Sales Unit Box/package