1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thumb Knob (Round-Type, Red) (Part Number)

Thumb Knob (Round-Type, Red)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 77.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Body
[Type] Round shaped mounting section
[Type] Round female thread
[Type] Cylindrical side part machining Knurling addition function None
[Materials] Delrin 500 main body
[Surface Treatment] None Mounting Portion
[Materials] Polyacetal mounting section
[Surface treatment] No knob
[Color] Red
[color]
[Unit of sale] Loose (available from 1 piece)

Part Number
KNOBRR-POM-M4-5.5
KNOBRR-POM-M5-6.5
KNOBRR-POM-M6-7.5
KNOBRR-POM-M8-9.8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Section Dia. d (mm) or Nominal Dia. Main Body, Outer Dia. D
(Ø)
Main Body Height H
(mm)

฿ 77.15

GOS THUMB KNOB 1 Piece(s) 31 Day(s) 10M4135.5

฿ 77.15

GOS THUMB KNOB 1 Piece(s) 31 Day(s) 10M5166.5

฿ 79.05

GOS THUMB KNOB 1 Piece(s) 31 Day(s) 10M6197.5

฿ 147.62

GOS THUMB KNOB 1 Piece(s) Available 5 Day(s) 10M8269.8

Loading...

  1. 1

Basic Information

Mounting Section Type Female Thread Main Body, Type Round shape Main Body Material Delrin 500
Round Shape, Type Cylindrical Shape Mounting Section, Material Polyacetal Side Machined Knurling
Additional Function No Main Body, Surface Treatment No Mounting Section, Surface Treatment No
Knob Color Red Sales Unit Low Quantity (can be purchased from one)