(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Body
[Type] Round shaped mounting section
[Type] Round female thread
[Type] Cylindrical side part machining Knurling addition function None
[Materials] Delrin 500 main body
[Surface Treatment] None Mounting Portion
[Materials] Polyacetal mounting section
[Surface treatment] No knob
[Color] Gray
[Unit of sale] Loose (available from 1 piece)
Mounting Section Type | Female Thread | Main Body, Type | Round shape | Main Body Material | Delrin 500 |
---|---|---|---|---|---|
Round Shape, Type | Cylindrical Shape | Mounting Section, Material | Polyacetal | Side Machined | Knurling |
Additional Function | No | Main Body, Surface Treatment | No | Mounting Section, Surface Treatment | No |
Knob Color | Gray | Sales Unit | Low Quantity (can be purchased from one) |
Please check the type/dimensions/specifications of the part KNOBRG-POM-M5-6.5 in the Thumb Knob (Round-Type, Gray) series.
Part Number |
---|
KNOBRG-POM-M6-7.5 |
KNOBRG-POM-M6-7.8 |
KNOBRG-POM-M8-9.8 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Section Dia. d (mm) or Nominal Dia. | Main Body, Outer Dia. D (Ø) | Main Body Height H (mm) |
---|---|---|---|---|---|---|---|---|
฿ 79.05 | 1 Piece(s) | 31 Day(s) | 10 | M6 | 19 | 7.5 | ||
฿ 125.72 | 1 Piece(s) | 31 Day(s) | 10 | M6 | 26 | 7.8 | ||
฿ 147.62 | 1 Piece(s) | 31 Day(s) | 10 | M8 | 26 | 9.8 |
How can we improve?
How can we improve?