1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Thumb Knob (Round Type, Black)

Thumb Knob (Round Type, Black)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 71.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The combination of a synthetic resin knob and a hex socket head cap screws allows free selection of the thread length. The knob is made of synthetic resin and the bolt is made of copper alloy, making it extremely strong and durable enough to withstand repeated use. It is also brightly colored and beautiful, and is used as a part of interior design.

Part Number
KNOBRB-POM-M3-4.5
KNOBRB-POM-M6-7.8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Section Dia. d (mm) or Nominal Dia. Main Body, Outer Dia. D
(Ø)
Main Body Height H
(mm)

฿ 71.43

GOS THUMB KNOB 1 Piece(s) 31 Day(s) 10M39.54.5

฿ 125.72

GOS THUMB KNOB 1 Piece(s) 31 Day(s) 10M6267.8

Loading...

  1. 1

Basic Information

Mounting Section Type Female Thread Main Body, Type Round shape Main Body Material Delrin 500
Round Shape, Type Cylindrical Shape Mounting Section, Material Polyacetal Side Machined Knurling
Additional Function No Main Body, Surface Treatment No Mounting Section, Surface Treatment No
Knob Color Black Sales Unit Low Quantity (can be purchased from one)