1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Quick Tube Connector, CAP Tube, Socket

Quick Tube Connector, CAP Tube, Socket
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 575.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Ultra small/and lightweight/single-touch fitting requires no tools. Suitable for piping of various pneumatic equipment.

Part Number
AP-V6
AP-V8
CA-OSV4SALE
CA-OSV6SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTube Size
(φ)
Socket

฿ 781.08

COUPLER/ONE-TOUCH JOINT 1 Piece(s) 3 Day(s) 106AP-V Type

฿ 771.61

NEW COUPLER/ONE-TOUCH JOINT 1 Piece(s) 4 Day(s) 108AP-V Type

฿ 575.92

฿ 369.63

NEW COUPLER/ONE-TOUCH JOINT 1 Piece(s) Same day 104CA-OSV Type

฿ 584.56

฿ 308.36

COUPLER/ONE-TOUCH JOINT 1 Piece(s) Same day 106CA-OSV Type

Loading...

  1. 1

Basic Information

Types of connection parts One-Touch Couplings Plug (Male) / Socket (Female) Socket (female) Body Material Brass (Chrome Plating) Some Resin
Applicable Fluids Air Types Standard Structure of Valve Single Passage Opening Closing Type
Seal Material Nitrile Rubber Operating Temperature Range(°C) -20::80 Max. Operating Pressure(MPa) 0.98
Pressure Resistance(MPa) 1.47 Applicable Tube Urethane, Nylon, fluoropolymer