1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nut Cap Compatible with ISO Standard Washers (White)

Nut Cap Compatible with ISO Standard Washers (White)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 19.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Color can be changed to suit the target application; comes in unique two-tone colors and can even be marked. Any screw size and material can be used to suit the target application. A knob nut can be assembled quickly by simply inserting a nut.

Part Number
SDCW-PL-M6-12
SDCW-PL-M8-15
SDCW-PL-M10-18SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Height
(mm)

฿ 28.59

SA1 1 Piece(s) 5 Day(s) 10612

฿ 19.42

NUT COVER 1 Piece(s) 5 Day(s) 10815

฿ 27.87

฿ 14.05

NUT COVER 1 Piece(s) Same day 101018

Loading...

  1. 1

Basic Information

Material Resin Color White Sales Unit Low Quantity (can be purchased from one)