1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hexagonal Socket Head Bolt Cap【1-100 Pieces Per Package】 (Part Number)

Hexagonal Socket Head Bolt Cap
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 77.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Material] PVC
[Color] Black

[Nominal] 3 4 5 6 8 10 12 14 16 18 20 22 24
[Internal diameter (mm)] 5 7 8 10 13 16 18 21 24 27 30 33 36
[Sales unit] Low Quantity (Quantities of 1 pc and up are available for purchase) box/pack
[Type] SDC-PVC-M

Part Number
SDC-PVC-M3
SDC-PVC-M4
SDC-PVC-M5
SDC-PVC-M6
SDC-PVC-M8
SDC-PVC-M10
SDC-PVC-M12
SDC-PVC-M14
SDC-PVC-M16
SDC-PVC-M18
SDC-PVC-M20
SDC-PVC-M22
SDC-PVC-M24
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal I.D.
(mm)
Sales Unit

฿ 4,358.10

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

5 Day(s) 35Box/package

฿ 4,861.94

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

5 Day(s) 47Box/package

฿ 5,109.68

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

5 Day(s) 58Box/package

฿ 77.34

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 610Low Quantity (can be purchased from one)

฿ 5,638.10

FASTENING 1 Pack(s)

100 Pieces Per Package

5 Day(s) 813Box/package

฿ 92.13

SA11 FASTENING 1 Piece(s) 5 Day(s) 1016Low Quantity (can be purchased from one)

฿ 92.96

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 1218Low Quantity (can be purchased from one)

฿ 103.35

SA11 FASTENING 1 Piece(s) 5 Day(s) 1421Low Quantity (can be purchased from one)

฿ 3,716.13

SA11 FASTENING 1 Pack(s)

50 Pieces Per Package

5 Day(s) 1624Box/package

฿ 4,258.06

SA11 FASTENING 1 Pack(s)

50 Pieces Per Package

5 Day(s) 1827Box/package

฿ 1,467.43

SA11 FASTENING 1 Pack(s)

15 Pieces Per Package

5 Day(s) 2030Box/package

฿ 159.24

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 2233Low Quantity (can be purchased from one)

฿ 171.81

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 2436Low Quantity (can be purchased from one)

Loading...

  1. 1

Basic Information

Material PVC Color Black