1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Screw Tip Cover【1-20 Pieces Per Package】

Screw Tip Cover
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 4.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Material] Resin
[Color] Black
[Nominal] 3 4 5 6 8 10 12 14 16 18 20 22 24 27 30

[L dimension (mm)] 10 15 20 25 30 35 40 45

[Sales unit] Low Quantity (Quantities of 1 pc and up are available for purchase) Box and Pkg

Part Number
SDC-PLTB-M3SALE
SDC-PLTB-M4
SDC-PLTB-M5SALE
SDC-PLTB-M6
SDC-PLTB-M8
SDC-PLTB-M10
SDC-PLTB-M12SALE
SDC-PLTB-M14
SDC-PLTB-M16
SDC-PLTB-M18
SDC-PLTB-M20
SDC-PLTB-M22
SDC-PLTB-M24
SDC-PLTB-M27
SDC-PLTB-M30
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal L Dimension
(mm)
Sales Unit

฿ 21.67

฿ 1.17

COVER 1 Piece(s) Same day 310Low Quantity (can be purchased from one)

฿ 7.62

COVER 1 Piece(s) 5 Day(s) 410Low Quantity (can be purchased from one)

฿ 8.58

฿ 3.14

COVER 1 Piece(s) Same day 515Low Quantity (can be purchased from one)

฿ 8.58

COVER 1 Piece(s) Available 5 Day(s) 615Low Quantity (can be purchased from one)

฿ 4.39

COVER 1 Piece(s) Available 5 Day(s) 815Low Quantity (can be purchased from one)

฿ 11.14

COVER 1 Piece(s) 5 Day(s) 1020Low Quantity (can be purchased from one)

฿ 14.62

฿ 5.23

COVER 1 Piece(s) Same day 1220Low Quantity (can be purchased from one)

฿ 13.71

COVER 1 Piece(s) Available 5 Day(s) 1425Low Quantity (can be purchased from one)

฿ 14.92

COVER 1 Piece(s) Available 5 Day(s) 1625Low Quantity (can be purchased from one)

฿ 17.34

COVER 1 Piece(s) Available 5 Day(s) 1830Low Quantity (can be purchased from one)

฿ 18.55

COVER 1 Piece(s) Available 5 Day(s) 2030Low Quantity (can be purchased from one)

฿ 426.67

COVER 1 Pack(s)

20 Pieces Per Package

5 Day(s) 2235Box/package

฿ 34.29

COVER 1 Piece(s) Available 5 Day(s) 2435Low Quantity (can be purchased from one)

฿ 51.05

COVER 1 Piece(s) Available 5 Day(s) 2740Low Quantity (can be purchased from one)

฿ 836.58

COVER 1 Pack(s)

15 Pieces Per Package

5 Day(s) 3045Box/package

Loading...

  1. 1

Basic Information

Material Resin Color Black