R Type Set Cold-Forged Wing Bolt (Hex Nut and Round Washer)

Caution
- This product image is a representative image. For details, see the product standard.
Product Description
[Detailed shape] Butterfly
[Mounting hole dimensions] None
[Basic shape] Hand tightening bolt
[Thread ridge type] Metric coarse
[Tip shape] Flat End
[Additional shapes] Washer Insert
[Sales unit] Box/package
[Nominal Thread (M)] 4 5 6 8
[Length L (mm)] 15 20 25 30 35 40 45 50
[Pitch (mm)] 0.7 0.8 1 1.25
[Materials] Steel, Stainless steel
P0000SBW - Iron (5 small boxes included)
| Size | Quantity (Approx.) | Case |
|---|---|---|
| 4 × 15 | 12 pieces | A |
| 4 × 20 | 12 pieces | A |
| 4 × 25 | 11 pieces | A |
| 4 × 30 | 11 pieces | A |
| 4 × 35 | 10 pieces | A |
| 4 × 40 | 10 pieces | T-2 |
| 5 × 15 | 11 pieces | A |
| 5 × 20 | 11 pieces | A |
| 5 × 25 | 11 pieces | A |
| 5 × 30 | 10 pieces | A |
| 5 × 35 | 10 pieces | A |
| 5 × 40 | 9 pieces | T-2 |
| 6 × 15 | 7 pieces | A |
| 6 × 20 | 7 pieces | A |
| 6 × 25 | 7 pieces | A |
| 6 × 30 | 6 pieces | A |
| 6 × 35 | 6 pieces | T-2 |
| 6 × 40 | 6 pieces | T-2 |
| 8 × 20 | 4 pieces | T-2 |
| 8 × 25 | 4 pieces | T-2 |
| 8 × 30 | 4 pieces | T-2 |
| 8 × 35 | 4 pieces | T-2 |
| 8 × 40 | 4 pieces | T-2 |
| 8 × 45 | 3 pieces | T-80 |
| 8 × 50 | 3 pieces | T-80 |
P0020SBW - Stainless Steel (5 small boxes included)
| Size | Quantity (Approx.) | Case |
|---|---|---|
| 4 × 15 | 5 pieces | A |
| 4 × 20 | 5 pieces | A |
| 4 × 25 | 5 pieces | A |
| 4 × 30 | 4 pieces | A |
| 4 × 35 | 4 pieces | A |
| 5 × 15 | 5 pieces | A |
| 5 × 20 | 5 pieces | A |
| 5 × 25 | 4 pieces | A |
| 5 × 30 | 4 pieces | A |
| 5 × 35 | 4 pieces | A |
| 6 × 15 | 4 pieces | A |
| 6 × 20 | 4 pieces | A |
| 6 × 25 | 3 pieces | A |
| 6 × 30 | 3 pieces | A |
| 6 × 35 | 3 pieces | A |
| 6 × 40 | 3 pieces | A |
| 8 × 15 | 3 pieces | A |
| 8 × 20 | 3 pieces | A |
| 8 × 25 | 3 pieces | A |
| 8 × 30 | 3 pieces | A |
| 8 × 35 | 2 pieces | A |
| 8 × 40 | 2 pieces | A |
| 8 × 45 | 2 pieces | T-80 |
| 8 × 50 | 2 pieces | T-80 |