(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Features:
● The most general versatility among seals to be used by crushing margin (compression).
● Nitrile rubber is the most representative material and has excellent oil resistance, wear resistance and stable heat resistance.
Usage
● As a sealing device for machine in various fields such as automobiles and aircraft, ships, railway vehicles, construction machinery, agricultural machinery, petrochemical plants, home appliances and so on.
Specification
● SPQ(bag):30
● For Static/Dynamic.
● A JIS B 2401 Standard Product.
● Working Temperature Range: -24 to 100°C.
Material | JIS symbol | NBR-70-1 | NBR-90 | NBR-70-2 | VMQ-70 | FKM-70 |
Old JIS symbol | Class 1A | Class 1B | Class 2 | Class 4C | Class 4D | |
NOK symbol | A305 | A105 | A122 | S503 | F201 |
Product Code | JIS dimension identification code | O-Ring dimension | |||||||||||
Type Dimension Code | Material code | ← □: put material code left ** | (Reference) Old JIS Callout number | Thickness W | Inside Diameter d0 | Tolerance of inside diameter 'd0' | Burr dimension f | ||||||
NBR- 70-1 | NBR- 90 | NBR- 70-2 | VMQ- 70 | FMK- 70 | A305 (NBR- 70-1) A105 (NBR-90) A122 (NBR- 70-2) | S503 (VMQ-70) | F201 (FKM-70) | ||||||
Class 1A A305 | Class 1B A105 | Class 2 A122 | Class 4C S503 | Class 4D F201 | |||||||||
CO0000 | A | B | C | L | S8 | OR □ P3-N | P3 | 1.9±0.08 | 2.8 | ±0.14 | ±0.21 | ±0.16 | Max. 0.10 |
CO0001 | R3 | OR □ P4-N | P4 | 3.8 | |||||||||
CO0002 | S7 | OR □ P5-N | P5 | 4.8 | ±0.15 | ±0.22 | ±0.18 | ||||||
CO0003 | T8 | OR □ P6-N | P6 | 5.8 | |||||||||
CO0004 | T7 | OR □ P7-N | P7 | 6.8 | ±0.16 | ±0.24 | ±0.19 | ||||||
CO0005 | U2 | OR □ P8-N | P8 | 7.8 | |||||||||
CO0006 | Q5 | OR □ P9-N | P9 | 8.8 | ±0.17 | ±0.25 | ±0.20 | ||||||
CO0007 | U8 | OR □ P10-N | P10 | 9.8 | |||||||||
CO0008 | A | B | C | L | X8 | OR □ P10A-N | P10A | 2.4±0.08 | 9.8 | Max. 0.12 | |||
CO0009 | X0 | OR □ P11-N | P11 | 10.8 | ±0.18 | ±0.27 | ±0.21 | ||||||
CO0010 | U2 | OR □ P11.2-N | P11.2 | 11 | |||||||||
CO0011 | V8 | OR □ P12-N | P12 | 11.8 | ±0.19 | ±0.28 | ±0.22 | ||||||
CO0012 | Q0 | OR □ P12.5-N | P12.5 | 12.3 | |||||||||
CO0013 | X0 | OR □ P14-N | P14 | 13.8 | |||||||||
CO0014 | U2 | OR □ P15-N | P15 | 14.8 | ±0.20 | ±0.30 | ±0.24 | ||||||
CO0015 | V8 | OR □ P16-N | P16 | 15.8 | |||||||||
CO0016 | T8 | OR □ P18-N | P18 | 17.8 | ±0.21 | ±0.31 | ±0.25 | ||||||
CO0017 | R6 | OR □ P20-N | P20 | 19.8 | ±0.22 | ±0.33 | ±0.26 | ||||||
CO0018 | S5 | OR □ P21-N | P21 | 20.8 | ±0.23 | ±0.34 | ±0.27 | ||||||
CO0020 | U3 | OR □ P22-N | P22 | 21.8 | ±0.24 | ±0.36 | ±0.28 | ||||||
CO0019 | A | B | C | L | U3 | OR □ P22A-N | P22A | 3.5±0.1 | 21.7 | Max. 0.14 | |||
CO0021 | G0 | OR □ P22.4-N | P22.4 | 22.1 | |||||||||
CO0022 | U2 | OR □ P24-N | P24 | 23.7 | |||||||||
CO0023 | Q0 | OR □ P25-N | P25 | 24.7 | ±0.25 | ±0.37 | ±0.30 | ||||||
CO0024 | G0 | OR □ P25.5-N | P25.5 | 25.2 | |||||||||
CO0025 | N5 | OR □ P26-N | P26 | 25.7 | ±0.26 | ±0.39 | ±0.31 | ||||||
CO0026 | U3 | OR □ P28-N | P28 | 27.7 | ±0.28 | ±0.42 | ±0.33 | ||||||
CO0027 | U3 | OR □ P29-N | P29 | 28.7 | ±0.29 | ±0.43 | ±0.34 | ||||||
CO0028 | G0 | OR □ P29.5-N | P29.5 | 29.2 | |||||||||
CO0029 | S0 | OR □ P30-N | P30 | 29.7 | |||||||||
CO0030 | U3 | OR □ P31-N | P31 | 30.7 | ±0.30 | ±0.45 | ±0.36 | ||||||
CO0031 | U2 | OR □ P31.5-N | P31.5 | 31.2 | ±0.31 | ±0.46 | ±0.37 | ||||||
CO0032 | U3 | OR □ P32-N | P32 | 31.7 | |||||||||
CO0033 | R0 | OR □ P34-N | P34 | 33.7 | ±0.33 | ±0.49 | ±0.39 | ||||||
CO0034 | R0 | OR □ P35-N | P35 | 34.7 | ±0.34 | ±0.51 | ±0.40 | ||||||
CO0035 | U2 | OR □ P35.5-N | P35.5 | 35.2 | |||||||||
CO0036 | U3 | OR □ P36-N | P36 | 35.7 | |||||||||
CO0037 | Q0 | OR □ P38-N | P38 | 37.7 | ±0.37 | ±0.55 | ±0.44 | ||||||
CO0038 | U2 | OR □ P39-N | P39 | 38.7 | |||||||||
CO0039 | W0 | OR □ P40-N | P40 | 39.7 | |||||||||
CO0040 | U3 | OR □ P41-N | P41 | 40.7 | ±0.38 | ±0.57 | ±0.45 | ||||||
CO0041 | U2 | OR □ P42-N | P42 | 41.7 | ±0.39 | ±0.58 | ±0.46 | ||||||
CO0042 | U2 | OR □ P44-N | P44 | 43.7 | ±0.41 | ±0.61 | ±0.49 | ||||||
CO0043 | P3 | OR □ P45-N | P45 | 44.7 | |||||||||
CO0044 | U3 | OR □ P46-N | P46 | 45.7 | ±0.42 | ±0.63 | ±0.50 | ||||||
CO0046 | X0 | OR □ P48-N | P48 | 47.7 | ±0.44 | ±0.66 | ±0.52 | ||||||
CO0047 | O0 | OR □ P49-N | P49 | 48.7 | ±0.45 | ±0.67 | ±0.54 | ||||||
CO0049 | Q5 | OR □ P50-N | P50 | 49.7 | |||||||||
CO0045 | A | B | C | L | G0 | OR □ P48A-N | P48A | 5.7±0.13 | 47.6 | ±0.44 | ±0.66 | ±0.52 | Max. 0.16 |
CO0048 | U3 | OR □ P50A-N | P50A | 49.6 | ±0.45 | ±0.67 | ±0.54 | ||||||
CO0050 | U3 | OR □ P52-N | P52 | 51.6 | ±0.47 | ±0.70 | ±0.56 | ||||||
CO0051 | G0 | OR □ P53-N | P53 | 52.6 | ±0.48 | ±0.72 | ±0.57 | ||||||
CO0052 | U3 | OR □ P55-N | P55 | 54.6 | ±0.49 | ±0.73 | ±0.58 | ||||||
CO0053 | U3 | OR □ P56-N | P56 | 55.6 | ±0.50 | ±0.75 | ±0.60 | ||||||
CO0054 | G0 | OR □ P58-N | P58 | 57.6 | ±0.52 | ±0.78 | ±0.62 | ||||||
CO0055 | U3 | OR □ P60-N | P60 | 59.6 | ±0.53 | ±0.79 | ±0.63 | ||||||
CO0056 | U3 | OR □ P62-N | P62 | 61.6 | ±0.55 | ±0.82 | ±0.66 | ||||||
CO0057 | H0 | OR □ P63-N | P63 | 62.6 | ±0.56 | ±0.84 | ±0.67 | ||||||
CO0058 | H0 | OR □ P65-N | P65 | 64.6 | ±0.57 | ±0.85 | ±0.68 | ||||||
CO0059 | U3 | OR □ P67-N | P67 | 66.6 | ±0.59 | ±0.88 | ±0.70 | ||||||
CO0060 | O0 | OR □ P70-N | P70 | 69.6 | ±0.61 | ±0.91 | ±0.73 | ||||||
CO0061 | U3 | OR □ P71-N | P71 | 70.6 | ±0.62 | ±0.93 | ±0.74 | ||||||
CO0062 | U3 | OR □ P75-N | P75 | 74.6 | ±0.65 | ±0.97 | ±0.78 | ||||||
CO0063 | Q0 | OR □ P80-N | P80 | 79.6 | ±0.69 | ±1.03 | ±0.82 | ||||||
CO0064 | G0 | OR □ P85-N | P85 | 84.6 | ±0.73 | ±1.09 | ±0.87 | ||||||
CO0065 | U3 | OR □ P90-N | P90 | 89.6 | ±0.77 | ±1.15 | ±0.92 | ||||||
CO0066 | U3 | OR □ P95-N | P95 | 94.6 | ±0.81 | ±1.21 | ±0.97 | ||||||
CO0067 | T0 | OR □ P100-N | P100 | 99.6 | ±0.84 | ±1.26 | ±1.00 | ||||||
CO0068 | U3 | OR □ P102-N | P102 | 101.6 | ±0.85 | ±1.27 | ±1.02 | ||||||
CO0069 | U3 | OR □ P105-N | P105 | 104.6 | ±0.87 | ±1.30 | ±1.04 | ||||||
CO0070 | U3 | OR □ P110-N | P110 | 109.6 | ±0.91 | ±1.36 | ±1.09 | ||||||
CO0071 | G0 | OR □ P112-N | P112 | 111.6 | ±0.92 | ±1.38 | ±1.10 | ||||||
CO0072 | U3 | OR □ P115-N | P115 | 114.6 | ±0.94 | ±1.41 | ±1.12 | ||||||
CO0073 | U3 | OR □ P120-N | P120 | 119.6 | ±0.98 | ±1.47 | ±1.17 | ||||||
CO0074 | U3 | OR □ P125-N | P125 | 124.6 | ±1.01 | ±1.51 | ±1.21 | ||||||
CO0075 | T0 | OR □ P130-N | P130 | 129.6 | ±1.05 | ±1.57 | ±1.26 | ||||||
CO0076 | U3 | OR □ P132-N | P132 | 131.6 | ±1.06 | ±1.59 | ±1.27 | ||||||
CO0077 | U3 | OR □ P135-N | P135 | 134.6 | ±1.09 | ±1.63 | ±1.30 | ||||||
CO0078 | U3 | OR □ P140-N | P140 | 139.6 | ±1.12 | ±1.68 | ±1.34 | ||||||
CO0079 | U3 | OR □ P145-N | P145 | 144.6 | ±1.16 | ±1.74 | ±1.39 | ||||||
CO0081 | S0 | OR □ P150-N | P150 | 149.6 | ±1.19 | ±1.78 | ±1.42 | ||||||
CO0080 | A | B | C | L | U3 | OR □ P150A-N | P150A | 8.4±0.15 | 149.5 | ±1.19 | ±1.78 | ±1.42 | Max. 0.18 |
CO0082 | U3 | OR □ P155-N | P155 | 154.5 | ±1.23 | ±1.84 | ±1.47 | ||||||
CO0083 | G0 | OR □ P160-N | P160 | 159.5 | ±1.26 | ±1.89 | ±1.51 | ||||||
CO0084 | G0 | OR □ P165-N | P165 | 164.5 | ±1.30 | ±1.95 | ±1.56 | ||||||
CO0085 | U3 | OR □ P170-N | P170 | 169.5 | ±1.33 | ±1.99 | ±1.59 | ||||||
CO0086 | G0 | OR □ P175-N | P175 | 174.5 | ±1.37 | ±2.05 | ±1.64 | ||||||
CO0087 | P0 | OR □ P180-N | P180 | 179.5 | ±1.40 | ±2.10 | ±1.68 | ||||||
CO0088 | U3 | OR □ P185-N | P185 | 184.5 | ±1.44 | ±2.16 | ±1.72 | ||||||
CO0089 | U3 | OR □ P190-N | P190 | 189.5 | ±1.48 | ±2.22 | ±1.77 | ||||||
CO0090 | G0 | OR □ P195-N | P195 | 194.5 | ±1.51 | ±2.26 | ±1.81 | ||||||
CO0091 | G0 | OR □ P200-N | P200 | 199.5 | ±1.55 | ±2.32 | ±1.86 | ||||||
CO0092 | G0 | OR □ P205-N | P205 | 204.5 | ±1.58 | ±2.37 | ±1.89 | ||||||
CO0093 | O0 | OR □ P209-N | P209 | 208.5 | ±1.61 | ±2.41 | ±1.93 | ||||||
CO0094 | H0 | OR □ P210-N | P210 | 209.5 | ±1.62 | ±2.43 | ±1.94 | ||||||
CO0095 | G0 | OR □ P215-N | P215 | 214.5 | ±1.65 | ±2.47 | ±1.98 | ||||||
CO0096 | U3 | OR □ 220-N | P220 | 219.5 | ±1.68 | ±2.52 | ±2.01 | ||||||
CO0097 | G0 | OR □ P225-N | P225 | 224.5 | ±1.71 | ±2.56 | ±2.05 | ||||||
CO0098 | U3 | OR □ P230-N | P230 | 229.5 | ±1.75 | ±2.62 | ±2.10 | ||||||
CO0099 | U3 | OR □ P235-N | P235 | 234.5 | ±1.78 | ±2.67 | ±2.13 | ||||||
CO0100 | H0 | OR □ P240-N | P240 | 239.5 | ±1.81 | ±2.71 | ±2.17 | ||||||
CO0101 | U3 | OR □ P245-N | P245 | 244.5 | ±1.84 | ±2.76 | ±2.20 | ||||||
CO0102 | G0 | OR □ P250-N | P250 | 249.5 | ±1.88 | ±2.82 | ±2.25 | ||||||
CO0103 | G0 | OR □ P255-N | P255 | 254.5 | ±1.91 | ±2.86 | ±2.29 | ||||||
CO0104 | U3 | OR □ P260-N | P260 | 259.5 | ±1.94 | ±2.91 | ±2.32 | ||||||
CO0105 | G0 | OR □ P265-N | P265 | 264.5 | ±1.97 | ±2.95 | ±2.36 | ||||||
CO0106 | G0 | OR □ P270-N | P270 | 269.5 | ±2.01 | ±3.01 | ±2.41 | ||||||
CO0107 | G0 | OR □ P275-N | P275 | 274.5 | ±2.04 | ±3.06 | ±2.44 | ||||||
CO0108 | G0 | OR □ P280-N | P280 | 279.5 | ±2.07 | ±3.10 | ±2.48 | ||||||
CO0109 | N0 | OR □ P285-N | P285 | 284.5 | ±2.10 | ±3.15 | ±2.52 | ||||||
CO0110 | N0 | OR □ P290-N | P290 | 289.5 | ±2.14 | ±3.21 | ±2.56 | ||||||
CO0111 | G0 | OR □ P295-N | P295 | 294.5 | ±2.17 | ±3.25 | ±2.60 | ||||||
CO0112 | N0 | OR □ P300-N | P300 | 299.5 | ±2.20 | ±3.30 | ±2.64 | ||||||
CO2147☆ | - | - | - | G0 | OR □ P305-N | P305 | 304.5 | ±2.24 | - | ±2.69 | |||
CO8835☆ | OR □ P310-N | P310 | 309.5 | ±2.27 | - | ±2.72 | |||||||
CO0113 | B | C | L | O0 | OR □ P315-N | P315 | 314.5 | ±2.30 | ±3.45 | ±2.76 | |||
CO0114 | G0 | OR □ P320-N | P320 | 319.5 | ±2.33 | ±3.49 | ±2.79 | ||||||
CO8836☆ | - | - | - | G0 | OR □ P325-N | P325 | 324.5 | ±2.36 | - | ±2.83 | |||
CO7645☆ | OR □ P330-N | P330 | 329.5 | ±2.39 | - | ±2.87 | |||||||
CO0115 | B | C | L | G0 | OR □ P335-N | P335 | 334.5 | ±2.42 | ±3.63 | ±2.90 | |||
CO0116 | N0 | OR □ P340-N | P340 | 339.5 | ±2.45 | ±3.67 | ±2.94 | ||||||
CO8837☆ | - | - | - | G0 | OR □ P345-N | P345 | 344.5 | ±2.48 | - | ±2.98 | |||
CO6615☆ | OR □ P350-N | P350 | 349.5 | ±2.51 | - | ±3.01 | |||||||
CO0117 | B | C | L | G0 | OR □ P355-N | P355 | 354.5 | ±2.54 | ±3.81 | ±3.04 | |||
CO0118 | G0 | OR □ P360-N | P360 | 359.5 | ±2.57 | ±3.85 | ±3.08 | ||||||
CO6630☆ | - | - | - | G0 | OR □ P365-N | P365 | 364.5 | ±2.60 | - | ±3.12 | |||
CO8838☆ | OR □ P370-N | P370 | 369.5 | ±2.63 | - | ±3.16 | |||||||
CO0119 | B | C | L | G0 | OR □ P375-N | P375 | 374.5 | ±2.67 | ±4.00 | ±3.20 | |||
CO2274☆ | - | - | - | G0 | OR □ P380-N | P380 | 379.5 | ±2.70 | - | ±3.24 | |||
CO0120 | B | C | L | G0 | OR □ P385-N | P385 | 384.5 | ±2.73 | ±4.09 | ±3.27 | |||
CO6650☆ | - | - | - | G0 | OR □ P390-N | P390 | 389.5 | ±2.77 | - | ±3.32 | |||
CO8839☆ | OR □ P395-N | P395 | 394.5 | ±2.79 | - | ±3.35 | |||||||
CO0121 | B | C | L | G0 | OR □ P400-N | P400 | 399.5 | ±2.82 | ±4.23 | ±3.38 | |||
CO2311☆ | - | - | - | G0 | OR □ P405-N | P405 | 404.5 | ±3.00 | - | ±3.60 | Max. 0.18 | ||
CO6663☆ | OR □ P410-N | P410 | 409.5 | ||||||||||
CO2337☆ | OR □ P415-N | P415 | 414.5 | ||||||||||
CO8840☆ | OR □ P420-N | P420 | 419.5 | ||||||||||
CO2359☆ | OR □ P425-N | P425 | 424.5 | ||||||||||
CO2371☆ | OR □ P430-N | P430 | 429.5 | ||||||||||
CO2383☆ | G0 | OR □ P435-N | P435 | 434.5 | |||||||||
CO8841☆ | G0 | OR □ P440-N | P440 | 439.5 | |||||||||
CO6681☆ | G0 | OR □ P445-N | P445 | 444.5 | |||||||||
CO8842☆ | G0 | OR □ P450-N | P450 | 449.5 | |||||||||
CO2433☆ | G0 | OR □ P455-N | P455 | 454.5 | ±3.00 | - | ±4.00 | Max. 0.18 | |||||
CO8843☆ | G0 | OR □ P460-N | P460 | 459.5 | |||||||||
CO2453☆ | H0 | OR □ P465-N | P465 | 464.5 | |||||||||
CO8844☆ | G0 | OR □ P470-N | P470 | 469.5 | |||||||||
CO8845☆ | G0 | OR □ P475-N | P475 | 474.5 | |||||||||
CO6734☆ | G0 | OR □ P480-N | P480 | 479.5 | |||||||||
CO9165☆ | G0 | OR □ P485-N | P485 | 484.5 | |||||||||
CO9015☆ | G0 | OR □ P490-N | P490 | 489.5 | |||||||||
CO9016☆ | G0 | OR □ P495-N | P495 | 494.5 | |||||||||
CO9057☆ | G0 | OR □ P500-N | P500 | 499.5 |
Part Number |
---|
CO0068B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | I.D. d (Ø) | Thickness W (mm) | Material | Environment, application | O.D. (Ø) | Old JIS Bearing Number | Material (JIS Symbol) | Hardness | Model Number Notation | Operating Temperature Range (℃) | Wire Diameter Tolerance (mm) | Internal Diameter Tolerance (mm) | JAN code | Ordering Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 65.42 | O-RINGS | 1 Piece(s) | 3 Day(s) | - | 101.6 | 5.7 | Nitrile Rubber | Mineral Oil Resistant / Heat Resistant / Abrasion Resistant / Pressure Resistance | 113 | P102 | 1 Type B | 90 | Type Dimension Code | - | ±0.13 | ±0.85 | - | - |
Loading...
Types | P (for Motion / Fixing) |
---|
Please check the type/dimensions/specifications of the part CO0068B in the O-Ring - JIS B 2401 - P Series (Static/Dynamic application) series.
Part Number |
---|
CO0000S8 |
CO0001A |
CO0001B |
CO0068L |
CO0068U3 |
CO0069A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | I.D. d (Ø) | Thickness W (mm) | Material | Environment, application | O.D. (Ø) | Old JIS Bearing Number | Material (JIS Symbol) | Hardness | Model Number Notation | Operating Temperature Range (℃) | Wire Diameter Tolerance (mm) | Internal Diameter Tolerance (mm) | JAN code | Ordering Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9.09 | 1 Piece(s) | Same day | 10 | 2.8 | 1.9 | Fluorine Rubber | Chemical Resistant / Heat Resistant / Mineral Oil Resistant | 6.6 | P3 | Class 4 D | 70 | Type Dimension Code | - | ±0.08 | ±0.16 | - | - | ||
฿ 13.34 | 1 Piece(s) | Same day | - | 3.8 | 1.9 | Nitrile Rubber | Heat Resistant / Abrasion Resistant / Mineral Oil Resistant | 7.6 | P4 | 1 Type A | 70 | Type Dimension Code | - | ±0.08 | ±0.14 | - | - | ||
฿ 12.17 | 1 Piece(s) | 3 Day(s) | 10 | 3.8 | 1.9 | Nitrile Rubber | Pressure Resistance / Heat Resistant / Abrasion Resistant / Mineral Oil Resistant | 7.6 | P4 | 1 Type B | 90 | Type Dimension Code | - | ±0.08 | ±0.14 | - | - | ||
฿ 205.70 | 1 Piece(s) | 8 Day(s) | - | 101.6 | 5.7 | Silicon Rubber | Cold Resistance / Heat Resistant | 113 | P102 | Class 4 C | 70 | Type Dimension Code | - | ±0.13 | ±1.27 | - | - | ||
฿ 384.12 | 1 Piece(s) | 3 Day(s) | - | 101.6 | 5.7 | Fluorine Rubber | Chemical Resistant / Heat Resistant / Mineral Oil Resistant | 113 | P102 | Class 4 D | 70 | Type Dimension Code | - | ±0.13 | ±1.02 | - | - | ||
฿ 58.39 | 1 Piece(s) | Same day | 10 | 104.6 | 5.7 | Nitrile Rubber | Heat Resistant / Abrasion Resistant / Mineral Oil Resistant | 116 | P105 | 1 Type A | 70 | Type Dimension Code | - | ±0.13 | ±0.87 | - | - |
How can we improve?
How can we improve?