1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

O-Ring - JIS B 2401 - P Series (Static/Dynamic application)【1-10 Pieces Per Package】 (Part Number)

O-RINGS

O-Ring - JIS B 2401 - P Series (Static/Dynamic application)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 3.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Features:

● The most general versatility among seals to be used by crushing margin (compression).

● Nitrile rubber is the most representative material and has excellent oil resistance, wear resistance and stable heat resistance.

Usage

● As a sealing device for machine in various fields such as automobiles and aircraft, ships, railway vehicles, construction machinery, agricultural machinery, petrochemical plants, home appliances and so on.

Specification

● SPQ(bag):30

● For Static/Dynamic.

● A JIS B 2401 Standard Product.

● Working Temperature Range: -24 to 100°C.

Dimension

 
Material JIS symbolNBR-70-1NBR-90NBR-70-2VMQ-70FKM-70
 Old JIS symbolClass 1AClass 1BClass 2Class 4CClass 4D
 NOK symbolA305A105A122S503F201


Specification Table
☆ For this code, only meterial A305 or F201 is available.
Product CodeJIS dimension identification codeO-Ring dimension
Type
Dimension
Code
Material code
←  □: put material code left ** 
(Reference)
Old JIS
Callout
number
Thickness
W
Inside Diameter
d0
Tolerance of inside diameter
'd0'
Burr
dimension
f
NBR-
70-1
NBR-
90
NBR-
70-2
VMQ-
70
FMK-
70
A305
(NBR-
70-1)
A105
(NBR-90)
A122
(NBR-
70-2)
S503
(VMQ-70)
F201
(FKM-70)
Class
1A
A305
Class
1B
A105
Class
2
A122
Class
4C
S503
Class
4D
F201
CO0000ABCLS8OR □
P3-N
P31.9±0.082.8±0.14±0.21±0.16Max. 0.10
CO0001R3OR □
P4-N
P43.8
CO0002S7OR □
P5-N
P54.8±0.15±0.22±0.18
CO0003T8OR □
P6-N
P65.8
CO0004T7OR □
P7-N
P76.8±0.16±0.24±0.19
CO0005U2OR □
P8-N
P87.8
CO0006Q5OR □
P9-N
P98.8±0.17±0.25±0.20
CO0007U8OR □
P10-N
P109.8
CO0008ABCLX8OR □
P10A-N
P10A2.4±0.089.8Max. 0.12
CO0009X0OR □
P11-N
P1110.8±0.18±0.27±0.21
CO0010U2OR □
P11.2-N
P11.211
CO0011V8OR □
P12-N
P1211.8±0.19±0.28±0.22
CO0012Q0OR □
P12.5-N
P12.512.3
CO0013X0OR □
P14-N
P1413.8
CO0014U2OR □
P15-N
P1514.8±0.20±0.30±0.24
CO0015V8OR □
P16-N
P1615.8
CO0016T8OR □
P18-N
P1817.8±0.21±0.31±0.25
CO0017R6OR □
P20-N
P2019.8±0.22±0.33±0.26
CO0018S5OR □
P21-N
P2120.8±0.23±0.34±0.27
CO0020U3OR □
P22-N
P2221.8±0.24±0.36±0.28
CO0019ABCLU3OR □
P22A-N
P22A3.5±0.121.7Max. 0.14
CO0021G0OR □
P22.4-N
P22.422.1
CO0022U2OR □
P24-N
P2423.7
CO0023Q0OR □
P25-N
P2524.7±0.25±0.37±0.30
CO0024G0OR □
P25.5-N
P25.525.2
CO0025N5OR □
P26-N
P2625.7±0.26±0.39±0.31
CO0026U3OR □
P28-N
P2827.7±0.28±0.42±0.33
CO0027U3OR □
P29-N
P2928.7±0.29±0.43±0.34
CO0028G0OR □
P29.5-N
P29.529.2
CO0029S0OR □
P30-N
P3029.7
CO0030U3OR □
P31-N
P3130.7±0.30±0.45±0.36
CO0031U2OR □
P31.5-N
P31.531.2±0.31±0.46±0.37
CO0032U3OR □
P32-N
P3231.7
CO0033R0OR □
P34-N
P3433.7±0.33±0.49±0.39
CO0034R0OR □
P35-N
P3534.7±0.34±0.51±0.40
CO0035U2OR □
P35.5-N
P35.535.2
CO0036U3OR □
P36-N
P3635.7
CO0037Q0OR □
P38-N
P3837.7±0.37±0.55±0.44
CO0038U2OR □
P39-N
P3938.7
CO0039W0OR □
P40-N
P4039.7
CO0040U3OR □
P41-N
P4140.7±0.38±0.57±0.45
CO0041U2OR □
P42-N
P4241.7±0.39±0.58±0.46
CO0042U2OR □
P44-N
P4443.7±0.41±0.61±0.49
CO0043P3OR □
P45-N
P4544.7
CO0044U3OR □
P46-N
P4645.7±0.42±0.63±0.50
CO0046X0OR □
P48-N
P4847.7±0.44±0.66±0.52
CO0047O0OR □
P49-N
P4948.7±0.45±0.67±0.54
CO0049Q5OR □
P50-N
P5049.7
CO0045ABCLG0OR □
P48A-N
P48A5.7±0.1347.6±0.44±0.66±0.52Max. 0.16
CO0048U3OR □
P50A-N
P50A49.6±0.45±0.67±0.54
CO0050U3OR □
P52-N
P5251.6±0.47±0.70±0.56
CO0051G0OR □
P53-N
P5352.6±0.48±0.72±0.57
CO0052U3OR □
P55-N
P5554.6±0.49±0.73±0.58
CO0053U3OR □
P56-N
P5655.6±0.50±0.75±0.60
CO0054G0OR □
P58-N
P5857.6±0.52±0.78±0.62
CO0055U3OR □
P60-N
P6059.6±0.53±0.79±0.63
CO0056U3OR □
P62-N
P6261.6±0.55±0.82±0.66
CO0057H0OR □
P63-N
P6362.6±0.56±0.84±0.67
CO0058H0OR □
P65-N
P6564.6±0.57±0.85±0.68
CO0059U3OR □
P67-N
P6766.6±0.59±0.88±0.70
CO0060O0OR □
P70-N
P7069.6±0.61±0.91±0.73
CO0061U3OR □
P71-N
P7170.6±0.62±0.93±0.74
CO0062U3OR □
P75-N
P7574.6±0.65±0.97±0.78
CO0063Q0OR □
P80-N
P8079.6±0.69±1.03±0.82
CO0064G0OR □
P85-N
P8584.6±0.73±1.09±0.87
CO0065U3OR □
P90-N
P9089.6±0.77±1.15±0.92
CO0066U3OR □
P95-N
P9594.6±0.81±1.21±0.97
CO0067T0OR □
P100-N
P10099.6±0.84±1.26±1.00
CO0068U3OR □
P102-N
P102101.6±0.85±1.27±1.02
CO0069U3OR □
P105-N
P105104.6±0.87±1.30±1.04
CO0070U3OR □
P110-N
P110109.6±0.91±1.36±1.09
CO0071G0OR □
P112-N
P112111.6±0.92±1.38±1.10
CO0072U3OR □
P115-N
P115114.6±0.94±1.41±1.12
CO0073U3OR □
P120-N
P120119.6±0.98±1.47±1.17
CO0074U3OR □
P125-N
P125124.6±1.01±1.51±1.21
CO0075T0OR □
P130-N
P130129.6±1.05±1.57±1.26
CO0076U3OR □
P132-N
P132131.6±1.06±1.59±1.27
CO0077U3OR □
P135-N
P135134.6±1.09±1.63±1.30
CO0078U3OR □
P140-N
P140139.6±1.12±1.68±1.34
CO0079U3OR □
P145-N
P145144.6±1.16±1.74±1.39
CO0081S0OR □
P150-N
P150149.6±1.19±1.78±1.42
CO0080ABCLU3OR □
P150A-N
P150A8.4±0.15149.5±1.19±1.78±1.42Max. 0.18
CO0082U3OR □
P155-N
P155154.5±1.23±1.84±1.47
CO0083G0OR □
P160-N
P160159.5±1.26±1.89±1.51
CO0084G0OR □
P165-N
P165164.5±1.30±1.95±1.56
CO0085U3OR □
P170-N
P170169.5±1.33±1.99±1.59
CO0086G0OR □
P175-N
P175174.5±1.37±2.05±1.64
CO0087P0OR □
P180-N
P180179.5±1.40±2.10±1.68
CO0088U3OR □
P185-N
P185184.5±1.44±2.16±1.72
CO0089U3OR □
P190-N
P190189.5±1.48±2.22±1.77
CO0090G0OR □
P195-N
P195194.5±1.51±2.26±1.81
CO0091G0OR □
P200-N
P200199.5±1.55±2.32±1.86
CO0092G0OR □
P205-N
P205204.5±1.58±2.37±1.89
CO0093O0OR □
P209-N
P209208.5±1.61±2.41±1.93
CO0094H0OR □
P210-N
P210209.5±1.62±2.43±1.94
CO0095G0OR □
P215-N
P215214.5±1.65±2.47±1.98
CO0096U3OR □
220-N
P220219.5±1.68±2.52±2.01
CO0097G0OR □
P225-N
P225224.5±1.71±2.56±2.05
CO0098U3OR □
P230-N
P230229.5±1.75±2.62±2.10
CO0099U3OR □
P235-N
P235234.5±1.78±2.67±2.13
CO0100H0OR □
P240-N
P240239.5±1.81±2.71±2.17
CO0101U3OR □
P245-N
P245244.5±1.84±2.76±2.20
CO0102G0OR □
P250-N
P250249.5±1.88±2.82±2.25
CO0103G0OR □
P255-N
P255254.5±1.91±2.86±2.29
CO0104U3OR □
P260-N
P260259.5±1.94±2.91±2.32
CO0105G0OR □
P265-N
P265264.5±1.97±2.95±2.36
CO0106G0OR □
P270-N
P270269.5±2.01±3.01±2.41
CO0107G0OR □
P275-N
P275274.5±2.04±3.06±2.44
CO0108G0OR □
P280-N
P280279.5±2.07±3.10±2.48
CO0109N0OR □
P285-N
P285284.5±2.10±3.15±2.52
CO0110N0OR □
P290-N
P290289.5±2.14±3.21±2.56
CO0111G0OR □
P295-N
P295294.5±2.17±3.25±2.60
CO0112N0OR □
P300-N
P300299.5±2.20±3.30±2.64
CO2147☆---G0OR □
P305-N
P305304.5±2.24-±2.69
CO8835☆OR □
P310-N
P310309.5±2.27-±2.72
CO0113BCLO0OR □
P315-N
P315314.5±2.30±3.45±2.76
CO0114G0OR □
P320-N
P320319.5±2.33±3.49±2.79
CO8836☆---G0OR □
P325-N
P325324.5±2.36-±2.83
CO7645☆OR □
P330-N
P330329.5±2.39-±2.87
CO0115BCLG0OR □
P335-N
P335334.5±2.42±3.63±2.90
CO0116N0OR □
P340-N
P340339.5±2.45±3.67±2.94
CO8837☆---G0OR □
P345-N
P345344.5±2.48-±2.98
CO6615☆OR □
P350-N
P350349.5±2.51-±3.01
CO0117BCLG0OR □
P355-N
P355354.5±2.54±3.81±3.04
CO0118G0OR □
P360-N
P360359.5±2.57±3.85±3.08
CO6630☆---G0OR □
P365-N
P365364.5±2.60-±3.12
CO8838☆OR □
P370-N
P370369.5±2.63-±3.16
CO0119BCLG0OR □
P375-N
P375374.5±2.67±4.00±3.20
CO2274☆---G0OR □
P380-N
P380379.5±2.70-±3.24
CO0120BCLG0OR □
P385-N
P385384.5±2.73±4.09±3.27
CO6650☆---G0OR □
P390-N
P390389.5±2.77-±3.32
CO8839☆OR □
P395-N
P395394.5±2.79-±3.35
CO0121BCLG0OR □
P400-N
P400399.5±2.82±4.23±3.38
CO2311☆---G0OR □
P405-N
P405404.5±3.00-±3.60Max. 0.18
CO6663☆OR □
P410-N
P410409.5
CO2337☆OR □
P415-N
P415414.5
CO8840☆OR □
P420-N
P420419.5
CO2359☆OR □
P425-N
P425424.5
CO2371☆OR □
P430-N
P430429.5
CO2383☆G0OR □
P435-N
P435434.5
CO8841☆G0OR □
P440-N
P440439.5
CO6681☆G0OR □
P445-N
P445444.5
CO8842☆G0OR □
P450-N
P450449.5
CO2433☆G0OR □
P455-N
P455454.5±3.00-±4.00Max. 0.18
CO8843☆G0OR □
P460-N
P460459.5
CO2453☆H0OR □
P465-N
P465464.5
CO8844☆G0OR □
P470-N
P470469.5
CO8845☆G0OR □
P475-N
P475474.5
CO6734☆G0OR □
P480-N
P480479.5
CO9165☆G0OR □
P485-N
P485484.5
CO9015☆G0OR □
P490-N
P490489.5
CO9016☆G0OR □
P495-N
P495494.5
CO9057☆G0OR □
P500-N
P500499.5
■ JIS dimension identification code: Type + material specification + Dimension specification + Appearance grande.
 
Part Number
CO0112A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSI.D. d
(Ø)
Thickness W
(mm)
Material Environment, application O.D.
(Ø)
Old JIS Bearing Number Material (JIS Symbol) Hardness Model Number Notation Operating Temperature Range
(℃)
Wire Diameter Tolerance
(mm)
Internal Diameter Tolerance
(mm)
JAN code Ordering Code

฿ 302.71

O-RINGS 1 Piece(s) 90 Day(s) -299.58.4Nitrile RubberMineral Oil Resistant / Heat Resistant / Abrasion Resistant316.3P3001 Type A70Type Dimension Code-±0.15±2.20--

Loading...

  1. 1
 

Basic Information

Types P (for Motion / Fixing)

Please check the type/dimensions/specifications of the part CO0112A in the O-Ring - JIS B 2401 - P Series (Static/Dynamic application) series.

Products with similar specification

Part Number
CO0000S8
CO0001A
CO0001B
CO0112B
CO0112L
CO0112N0
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSI.D. d
(Ø)
Thickness W
(mm)
Material Environment, application O.D.
(Ø)
Old JIS Bearing Number Material (JIS Symbol) Hardness Model Number Notation Operating Temperature Range
(℃)
Wire Diameter Tolerance
(mm)
Internal Diameter Tolerance
(mm)
JAN code Ordering Code

฿ 9.09

1 Piece(s) Same day 102.81.9Fluorine RubberChemical Resistant / Heat Resistant / Mineral Oil Resistant6.6P3Class 4 D70Type Dimension Code-±0.08±0.16--

฿ 13.34

1 Piece(s) Same day -3.81.9Nitrile RubberHeat Resistant / Abrasion Resistant / Mineral Oil Resistant7.6P41 Type A70Type Dimension Code-±0.08±0.14--

฿ 12.17

1 Piece(s) 3 Day(s) 103.81.9Nitrile RubberPressure Resistance / Heat Resistant / Abrasion Resistant / Mineral Oil Resistant7.6P41 Type B90Type Dimension Code-±0.08±0.14--

฿ 534.19

1 Piece(s) 3 Day(s) -299.58.4Nitrile RubberPressure Resistance / Heat Resistant / Abrasion Resistant / Mineral Oil Resistant316.3P3001 Type B90Type Dimension Code-±0.15±2.20--

฿ 1,064.52

1 Piece(s) 8 Day(s) -299.58.4Silicon RubberCold Resistance / Heat Resistant316.3P300Class 4 C70Type Dimension Code-±0.15±3.30--

฿ 3,078.94

1 Piece(s) 3 Day(s) -299.58.4Fluorine RubberChemical Resistant / Heat Resistant / Mineral Oil Resistant316.3P300Class 4 D70Type Dimension Code-±0.15±2.64--