(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Rugged and flex-resistant cables too are available.
[Features]
Ultra-compact GX-3S□.
· Ultra-compact size of ø3.8 mm with built-in amplifier. Compatible with all installation areas.
Robust type GX-4S□.
· GX-4S□ adopts a solid stainless steel case. Tightening torque 0.58 N⋅m has been realized. (Twice the manufacturers ratio)
Long distance detection GX-8ML□.
· (GX-8ML□) an unshielded type compared to (GX-8M□) a shield type, achieves twice the sensing distance with the same size, and gives scope for distance variation.
GSX-□-R with 10 times bending durability (compared to manufacturer).
· Flex-resistant cable type has improved durability against repeated bending up to 10 times or more, by using a special alloy for the core wire.
Part Number |
---|
GX-3S-R |
GX-4S |
GX-5M-R |
GX-5MB-R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Sensor Shape | Detection Head Size, Dimension M | Detection Head Size, Dimension D (Ø) | Output operation | Cable |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,959.00 ฿ 1,811.20 | SNX PROXIMITY SENSORS GX | 1 Piece(s) | Same day | 10 | Cylindrical Column Type | - | 3.8 | Normally open | Bending-resistant cable | ||
฿ 3,070.00 | SNX PROXIMITY SENSORS GX | 1 Piece(s) | Quote | 10 | Cylindrical Column Type | - | 4.4 | Normally open | Standard cable | ||
฿ 2,945.00 ฿ 1,803.22 | SNX PROXIMITY SENSORS GX | 1 Piece(s) | Same day | 10 | Screw Type | M5 | - | Normally open | Bending-resistant cable | ||
฿ 2,945.00 ฿ 1,803.22 | SNX PROXIMITY SENSORS GX | 1 Piece(s) | Same day | 10 | Screw Type | M5 | - | Normally closed | Bending-resistant cable |
Loading...
Shield | Shield | Acquired Standards | CE / IEC | Protection Structure (IEC) | IP67 |
---|---|---|---|---|---|
Output | NPN | Maximum operating distance(mm+%) | 0.8±15 | Standard detected subject(mm) | Iron sheet 5 × 5 × t1 |
Max. frequency response | 1kHz | Shock resistance(G) | 20 | Cable length(m) | 3 |
Frequency type | Standard type | Detection distance L1 details(mm) | 0~0.6 |
How can we improve?
How can we improve?