1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sensor Peripheral Power Supply

SENSORS PS

Sensor Peripheral Power Supply
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,605.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·A portable power supply unit that can be used with a wide range of sensors anytime, anywhere.

Part Number
PS-18V-U
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,605.00

SENSORS PS 1 Piece(s) Quote 10

Loading...

  1. 1

Basic Information

Type Power Supply Unit Connectable sensor Photoelectric sensor, inductive proximity sensor, etc., with NPN transistor output and PNP transistor output, DC 2-wire type output or relay output Material ABS
Supply voltage 18 V (2 pcs. 006P dry cells, replaceable) Connecting method Terminal block

Please check the type/dimensions/specifications of the part PS-18V-U in the Sensor Peripheral Power Supply series.