1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Slit (NX5)

SNXSENSOROPTIONSOS

Slit (NX5)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 140.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Slit dedicated to transmission type (NX 5). It can be attached with single-action. When attached on one side: ø10 mm, When attached on both sides: 3 × 6 mm

Part Number
OS-NX5-3X6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 140.00

SNXSENSOROPTIONSOS 1 Piece(s) 40 Day(s) 10

Loading...

  1. 1

Basic Information

Applicable Sensors NX5-M10R□ / NX5-M30□ Slit shape Rectangular Slit size(mm) 3 x 6
Sensing range(mm) 3,000 (on one side of NX5-M10R□), 16,000 (on one side of NX5-M30□) / 1,000 (on both side of NX5-M10R□), 6,000 (on both side of NX5-M30□) /

Please check the type/dimensions/specifications of the part OS-NX5-3X6 in the Slit (NX5) series.