1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Reflector for FR-KZ50E/KZ50H

SNX SENSOR OPTIONS RF

Reflector for FR-KZ50E/KZ50H
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 993.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Reflector for FR-KZ50E/KZ50H. Maximum size width: 10.1 mm, Maximum size height: 10.6 mm Maximum size length: 28.0 mm

Part Number
RF-003
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 993.33

SNX SENSOR OPTIONS RF 1 Piece(s) 15 Day(s) 10

Loading...

  1. 1

Basic Information

Applicable sensors FR-KZ50E / KZ50H Maximum size width(mm) 10.1 Maximum size height(mm) 10.6
Maximum size length(mm) 28

Please check the type/dimensions/specifications of the part RF-003 in the Reflector for FR-KZ50E/KZ50H series.