1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

FR-Z50HW Reflector

FR-Z50HW Reflector
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 252.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Reflector for FR-Z50HW. Maximum size: [RF-210] 33.3 mm, [RF-220] 35.3 mm, [RF-230] 50.3 mm

Part Number
RF-210
RF-220
RF-230
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable sensors Maximum size width
(mm)
Maximum size height
(mm)
Maximum size length
(mm)

฿ 380.00

SNXSENSOROPTIONSRF 1 Piece(s) 40 Day(s) 10FR-Z50HW / CX-48□ / CX-49□ / EX-29□ / RX-PRVM3 / RX-RVM5 / RX-PRVM5□ / NX5-RM7□33.311.012.8

฿ 252.00

SNXSENSOROPTIONSRF 1 Piece(s) 40 Day(s) 10FR-Z50HW / CX-48□ / CX-49□ / RX-PRVM3 / RX-RVM5 / RX2-PRVM2 / NX5-PRVM5□ / NX5-RM7□35.38.342.3

฿ 306.67

SNXSENSOROPTIONSRF 1 Piece(s) Same day 10FR-Z50HW / LS-H92 / CX-491 / RX-PRVM3 / RX-RVM5 / RX2-PRVM2 / NX5-PRVM5□ / NX5-RM7□50.38.359.3

Loading...

  1. 1